IC manufacturers Linearin

IC manufacturers (108)

Linearin LTP8501 | Demoboard LTP8501

LTP8501

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage3.3-5 V
Output 15 V
IC revision1

Description

The LTP850x is a monolithic oscillator/power-driver, specifically designed for small form factor,isolated power supplies in isolated interface applications. The device drives a low-profile, centertapped transformer primary from a 3.3 V or 5 V DC power supply. The secondary can be wound toprovide any isolated voltage based on transformer turns ratio.The LTP850x consists of an oscillator followed by a gate drive circuit that provides thecomplementary output signals to drive the ground referenced N-channel power switches. Theinternal logic ensures break-before-make action between the two switches.The LTP850x is available in a small SOT23-5 package, and is specified for operation at temperatures from–40°C to 125°C.

Features

 Push-pull driver for small transformers Single 3.3 V or 5 V supply High primary-side current drive:–5 V Supply: 350 mA (Max)–3.3 V Supply: 150 mA (Max) Low ripple on rectified output permits small output capacitors

Typical applications

  • Medical equipment
  • Industrial automation; Isolated interface power supply; Process control

Parts approved by Linearin

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.5 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond11 Vµs
Turns Ratio1:1.7 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.45 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond11 Vµs
Turns Ratio1:2 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability
760390011
SPECWE-PPTI Push-Pull Transformer, 3.3 V (DC), 3.3 V (DC)
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series WE-PPTI Push-Pull Transformer
Input Voltage 3.3 V (DC)
Output Voltage 13.3 V (DC)
Output Current 10.1 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond7 Vµs
Inductance1000 µH
Insulation Test Voltage1500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationReinforced 
Switching Frequency 250 - 550
Voltage-µSecond10 Vµs
Turns Ratio1:1.7 
Inductance340 µH
Insulation Test Voltage5000 V (AC)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
Check availability
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.5 A
Type of InsulationReinforced 
Switching Frequency 250 - 550
Voltage-µSecond10 Vµs
Turns Ratio1:2 
Inductance340 µH
Insulation Test Voltage5000 V (AC)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.75 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.1 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.8 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.1 
Inductance340 µH
Insulation Test Voltage5000 V (AC)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.65 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.3 
Inductance340 µH
Insulation Test Voltage5000 V (AC)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
Check availability