IC manufacturers Lumissil Microsystems

IC manufacturers (108)

Lumissil Microsystems IS31LT3957A | Demoboard IS31LT3957A SEPIC EVALUATION BOARD

Overview

TopologySEPIC Buck-Boost Topology
Input voltage5-75 V
IC revisionC

Typical applications

  • Motorcycle headlight
  • Exit Signs and Emergency Lighting
  • General high power LED
  • Architecture lighting

More information

Parts approved by Lumissil Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L1(µH)
Z(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SL5 HC SMT Common Mode Line Filter, sectional, 2
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylesectional 
Number of windings
Inductance [1]5 µH
Impedance500 Ω
Rated Current5000 mA
DC Resistance [1]0.0055 Ω
Rated Voltage80 V
Check availability
SPECWE-DD SMT Shielded Coupled Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 110 µH
Inductance 210 µH
Rated Current2.7 A
Rated Current 22.7 A
Saturation Current7 A
DC Resistance 10.038 Ω
DC Resistance 20.038 Ω
DC Resistance 10.044 Ω
DC Resistance 20.044 Ω
Self Resonant Frequency18 MHz
TypeCrossed 
Check availability