IC manufacturers M3 Technology (M3Tek)

IC manufacturers (108)

M3 Technology (M3Tek) MT3886 | Demoboard MT3886 Demo Board

33V 6A 700KHz Fast-PWM Synchronous Step-Down Converter Rev.

Overview

TopologyOther Topology
Input voltage4.5-33 V
Output 133 V / 6 A
IC revision0.1

Description

The MT3886 is a fully integrated high efficiency synchronous step-down converter which requires minimum number of external components. It offers very compact solution with up to 6A continuous output current over a wide input range. TheMT3886 employs proprietary Constant On-Time (COT) control scheme providing superior transient response and maintaining constant switching frequency under the continuous conduction mode operation. The internal ramp compensationnetwork allows stable operation with ultra-low equivalent series resistance (ESR) output ceramic capacitors without using external compensation network. An error amplifier in the control loop provides excellent line and load regulation. TheMT3886 integrates extensive protection functionsn including Input under-voltage lockout (UVLO) and over-voltage protection, thermal shutdown, output over-voltage protection (OVP), cycle by-cycle current limiting, and hiccup mode short-circuit protection. An open drain power good signal indicates the output within its regulation voltage range. The converter is available in a small QFN2X3_12L package.

Features

  • Input Voltage Range from 4.5V to 33V
  • Output Voltage Range from 0.6V to 33V
  • Support Near 100% duty cycle Low Dropout Operation
  • 1% 0.6V Feedback Voltage Accuracy
  • 6A continuous output current
  • Selectable 3 Operation Modes: PFM, Ultrasonic Mode (UAM) and Forced PWM Mode
  • Stable operation with output low ESR ceramic capacitors
  • 700kHz Switching Frequency
  • Integrated 21mΩ and 10mΩ HS/LS-Switches
  • Low quiescent current (PFM mode)
  • Accurate enable threshold voltage
  • Thermal Shutdown
  • Short Circuit Hiccup Mode Protection:
  • Small QFN2X3_12L package

Typical applications

  • USB Type-A or C and PD Dongle and Docking Station
  • Networking Systems
  • Tablet PC, Flat Panel Television and Monitors
  • Distributed Power Systems

More information

Parts approved by M3 Technology (M3Tek)

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.68 µH, 20.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current20.9 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%20 A
DC Resistance3.1 mΩ
Self Resonant Frequency105 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 18 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current18 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%17 A
DC Resistance5.3 mΩ
Self Resonant Frequency63 MHz
MaterialWE-PERM 
Packaging Unit800 
–Check availability