IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation LN2-MH-20-CBG484 | Demoboard FPGA-EB-02078

https://www.latticesemi.com/Products/DevelopmentBoardsAndKits/Mach-N2-Evaluation-Board

Overview

TopologyOther Topology
IC revision0.81

Description

The Lattice Mach™-N2 Evaluation Board (LN2-MH-20-EVN) is a development board for evaluating the Lattice Mach-N2 low power secure control FPGA on the Nexus™ 2 platform. It supports rapid prototyping with PCIe Gen4 x4, dual FMC (HPC and LPC) expansion, 1G Ethernet, a Raspberry Pi MIPI camera connector, and onboard LPDDR4 memory.This board features the Mach-N2 device in CBG484 package. It provides expansion options through FMC HPC and LPC connectors, PCIe Gen 4x4 edge finger, 1G Ethernet, and Raspberry Pi Camera connectors. User-friendly resources, such as jumpers, LED indicators, push buttons, and switches, are available for custom applications.

Features

General-purpose input/output (GPIO) breakout with two FMC connectors, Ethernet and Raspberry Pi MIPI Camera connectors94 wide-range I/O pins and 153 high-speed I/O pinsUSB-B (mini) connection for device programmingEight DIP switches, three push buttons, eight green LEDs and three seven-segment LEDs for designer configurationPCIe Gen4 x4 finger edge

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Schematic
Packaging
Center pin Ø(mm)
Plug OD(mm)
Working Voltage(V (DC))
H(mm)
Operation Force(g)
Electrical Life(Steps)
Actuator Color
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-SLSV SMT Mini Slide Switch, Same Side Connection 7.65 x 5.5 mm, DPDT, Tape and Reel
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SchematicDPDT 
PackagingTape and Reel 
–
–
–
–
Operation Force350 g
Electrical Life20000 Steps
Actuator ColorBlack 
–
–
–
–
Rated Current300 mA
–
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Height1.1 mm
–
–
–
–
Impedance @ 100 MHz10 Ω
Maximum Impedance41 Ω
Maximum Impedance2178 MHz 
Rated Current10500 mA
Impedance @ 1 GHz28 Ω
TypeHigh Current 
–Check availability
SPECWR-DC Power Jacks, –, Bag
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
PackagingBag 
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Working Voltage30 V (DC)
–
–
–
–
–
–
–
–
Rated Current5000 mA
–
TypeRight Angled 
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, Tape and Reel
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
PackagingTape and Reel 
–
–
–
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Steps
Actuator ColorBlack 
Vaporphase processnot specified 
–
–
–
Rated Current50 mA
–
–
–Check availability