IC manufacturers Lumissil Microsystems

IC manufacturers (108)

Lumissil Microsystems IS32PM3427 | Demoboard IS32PM3427

IS32PM3427 DEMO BOARD

Overview

TopologyBuck Converter
Input voltage9-16 V
Output 15 V / 4 A
IC revisionB

Description

The IS32PM3427 regulator is a fully integrated and high frequency synchronous step-down DC-DC converter that can drive a load current of up to 4A. It can operate within an input voltage range of 3.8V to 36V.

Typical applications

  • Automotive LED lighting system; Automotive body electronics
  • General-purpose power supply

Parts approved by Lumissil Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
Tol. L
IRP,40K(A)
IR,40K(A)
ISAT,30%(A)
fres(MHz)
ISAT,10%(A)
Mount
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMA SMD Power Inductor, 4.7 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Inductance±20% 
Performance Rated Current5.8 A
Rated Current4.7 A
Saturation Current @ 30%10.5 A
Self Resonant Frequency28 MHz
Saturation Current @ 10%3.7 A
MountSMT 
DC Resistance31 mΩ
MaterialHyperflux 
Check availability
SPECWE-XHMA SMD Power Inductor, 5.6 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.6 µH
Inductance±20% 
Performance Rated Current8.9 A
Rated Current6.9 A
Saturation Current @ 30%12.1 A
Self Resonant Frequency25 MHz
Saturation Current @ 10%5.8 A
MountSMT 
DC Resistance15 mΩ
MaterialHyperflux 
Check availability