IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies MP2162AGQH | Demoboard HX3PD_Gen2

USB 3.1 Gen 2 Hub with Power Delivery

Overview

TopologyBuck Converter
IC revision04

Description

HX3PD is a family of USB 3.1 Gen 2 Type-C Hubs with USB Power Delivery (PD) which complies with the USB 3.1 Gen 2 specification, Type-C v1.2, and USB PD 3.0 v1.1 standards.

Features

  • USB 3.1 Gen 2 Support: One upstream and five downstream ports
  • USB Type-C and PD Support: One upstream and one downstream port
  • Integration: Dock Management Controller (DMC), USB-C Bridge controller, USB Billboard controller, two Type-C PHYs, RP/RD resistors
  • Firmware Upgradability: Firmware upgradable over USB, signed firmware download via DMC
  • Configurability: Improves signal quality with configurable USB PHY
  • Charging Support: Supports USB Power Delivery (PD) 3.0, Battery Charging v1.2 and Apple Charging
  • Package options: 192-BGA (12 x 12 mm)

More information

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Pins
Center pin Ø(mm)
Plug OD(mm)
Type
IR(A)
Working Voltage(V (DC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.2 µH, 15.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.2 µH
Performance Rated Current15.4 A
Saturation Current @ 10%5 A
Saturation Current @ 30%14 A
DC Resistance7.1 mΩ
Self Resonant Frequency33 MHz
MaterialSuperflux 
Packaging Unit700 
–
–
–
–
–
–
–
–
–
Length10.5 mm
–
Pins2 
–
–
–
–
–
–Check availability
SPECWCAP-PTHR Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Packaging Unit800 
Capacitance47 µF
Rated Voltage35 V (DC)
Endurance 2000
Ripple Current2890 mA
ESR25 mΩ
Leakage Current329 µA
Dissipation Factor12 %
Pitch3.5 mm
Diameter8 mm
Length11.5 mm
PackagingAmmopack 
–
–
–
–
–
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingBag 
–
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5 A
Working Voltage30 V (DC)
–Check availability