IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies TLD6098-2ES | Demoboard TLD6098-2B-S_EVAL

Overview

TopologyBoost Converter
Input voltage8-27 V
Output 159 V / 1 A
IC revision1.2

Description

TLD6098-2B+S is an evaluation board designed as LED driver in boost (channel-1) and SEPIC (channel-2). It can deliver up to 50 W (25 W per channel). The two channels are independent.

Features

Output current up to 1 A on both the channels2 independent channels (channel-1 in boost and channel-2 in SEPIC)Integrated EMI filterIntegrated reverse polarity protectionWide input range (from 8 V to 27 V)Wide output voltage ranges (from 3 V to 59 V)

Typical applications

  • LED lighting, High beam / Low beam, Daytime running light / Position light, Voltage pre-regulator

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MPSB EMI Multilayer Power Suppression Bead, 100 Ω, 160 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
–Check availability