IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies TLD6098-1 | Demoboard TLD6098-1_2B_EVAL

LITIX ™ Power Multitopology single-channel DC-DC controller

Overview

TopologyBoost Converter
Input voltage8-27 V
Output 11 A
IC revision1.00

Description

TLD6098-1_2B_EVAL is a PCB board designed to supply high power LED with TLD6098-1EP in boost topologies.The board can deliver up to 25 W. Auxiliary circuits are present and enabled to protect the DC-DC and the load during the short to ground failure.

Features

  • Built-in diagnosis and protection features
  • Pulse width modulator to implement a dimming function with reduced color shifting
  • Coded faults to easily detect the root cause of load failures
  • Voltage loop availability to implement constant output voltage power supply

Typical applications

  • General purpose constant output current /voltage applications
  • General illumination
  • Automotive exterior and interior lighting

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
fres(MHz)
Size
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
Size0603 
–
–
–
–
–
–
–
–
–
Height0.7 mm
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
Size0603 
–
–
–
–
–
–
–
–
–
Height0.7 mm
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
VersionSMT 
Impedance @ 100 MHz1000 Ω
Maximum Impedance1100 Ω
Maximum Impedance150 MHz 
Rated Current 2650 mA
DC Resistance0.85 Ω
TypeWide Band 
Rated Current100 mA
Impedance @ 1 GHz201 Ω
Height0.8 mm
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1812 
VersionSMT 
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current 28000 mA
DC Resistance0.006 Ω
TypeHigh Current 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
–Check availability
SPECWE-PD SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance22 µH
Saturation Current @ 10%6.5 A
Saturation Current @ 30%8 A
Rated Current5.3 A
Performance Rated Current7 A
Self Resonant Frequency10 MHz
Size1210 
VersionStandard 
–
–
–
–
DC Resistance0.028 Ω
–
Rated Current5300 mA
–
Height10 mm
–Check availability