IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies TLD6098-2 | Demoboard TLD6098-2DPVB2G_EVAL

LITIX ™ Power Multitopology DC-DC controller

Overview

TopologyBoost Converter
Input voltage8-27 V
Output 152 V / 7 A
IC revision1.00

Description

The TLD6098-2DPVB2G_EVAL dual phase boost-to-ground evaluation board is a switching power supply that, under nominal conditions, can deliver a constant voltage at the output between 43 V and 52 V and a current up to 7 A.

Features

  • High output current up to 7 A continuous (10 A peak)
  • Possibility to work in constant current mode: the output maintains the desired voltage until the current is higher than the set. Then it keeps the current constant.
  • Excellent efficiency performances higher than 94%
  • Output overvoltage protection
  • Low input and output current ripple

Typical applications

  • Voltage pre-regulator
  • High beam / Low beam, Daytime running light / Position light

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SW(mm)
L(mm)
Ti
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
Check availability
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SW5.5 mm
Length30 mm
Inner ThreadM3 
Check availability