IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies ISSI30R12H | Demoboard EVAL-ISSI30R12H

Coreless-transformer advanced solid-state isolator Evaluation Board

Overview

TopologyOther Topology
IC revision1.2

Description

This solid-state isolator provides powerful energy transmission over a galvanic isolation barrier. No dedicated voltage supply required on the output stage. Input to output buffered drive enables fast turn-on/off for safe switches SOA operation. This device features miller clamping, over-current and temperature protections, prefectly matched with the CoolMOS™S7T Temperature Sensor switches, to easily and safely build protected solid-state relays.

Features

  • Features iSSI30R12H+IPT60T022S7 CoolMOS™
  • AC switch configuration
  • Ultra-fast overcurrent detection
  • Direct CoolMOS™ temperature measurement
  • Fast turn-on / Fast turn-off
  • Dynamic Miller clamping

Typical applications

  • Industrial automation
  • Battery management systems (BMS)
  • Power transmission and distribution

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability