IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies TLD5501-2QV | Demoboard TLD5501-2ADBPRE_REF

Dual channel voltage pre-regulator for Adaptive Drive Beam (ADB)

Overview

TopologyBuck Converter
Input voltage4.5-55 V
Output 15 V / 12 A
Output 25 V / 12 A
IC revision1.00

Description

The TLD5501-2ADBPRE_REF dual channel voltage pre-regulator reference board is composed of two independent synchronous buck converters configured as constant voltage power supply.It can be set for a constant voltage output up to 5.0 V and a current up to 12 A per channel.This board can be also controlled via SPI by an Infineon μIO-stick and a specific GUI for PC.

Features

  • High output current up to 2 x 12 A continuous (2 x 25 A peak)
  • Fully controlled via SPI protocol by a dedicated GUI (Graphic User Interface)
  • Excellent efficiency performances higher than 95%
  • Working temperature up to 85°C
  • Integrated EMI filter
  • Integrated reverse-polarity protection
  • Possibility to work in stand-alone mode (without SPI control) with 5 V fixed output

Typical applications

  • Dual channel voltage pre-regulator for Adaptive Drive Beam (ADB)

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
Tol. L
IRP,40K(A)
IR,40K(A)
ISAT,30%(A)
fres(MHz)
ISAT,10%(A)
Mount
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
MountSMT 
–
–
–Check availability
SPECWE-XHMA SMD Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance3.3 µH
Inductance±20% 
Performance Rated Current24.95 A
Rated Current15 A
Saturation Current @ 30%34 A
Self Resonant Frequency23 MHz
Saturation Current @ 10%15.6 A
MountSMT 
DC Resistance3.4 mΩ
MaterialHyperflux 
–Check availability