IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies LM5017 | Demoboard REF_10KW_3LBUCK_SIC400

3-level flying capacitor buck with CoolSiC™ MOSFET 400 V G2

Overview

TopologyBuck Converter
Input voltage55-400 V
Output 1300 V / 24 A
Output 2300 V / 34 A
IC revisionV1.0

Description

This document describes the details of the REF_10KW_3LBUCK_SIC400 evaluation platform and serves as a user guide for its safe operation. The topology used in this platform is a 3-level-flying capacitor Buck DC/DC converter, which can also be reconfigured to be used as a 2-level Buck DC/DC converter. The primary goal of the platform is to enable the evaluation of CoolSiC™ G2 400 V and 650 V MOSFETs in TOLL and D2PAK-7 packages, as well as the EiceDRIVER™ 1ED-series isolated gate-drivers, and XMC4400 MCUs for high performance SMPS applications.

Features

  • Evaluate CoolSiC™ 400 V/650 V G2 MOSFETs
  • Compare 3-level vs 2-level topologies
  • Flying capacitor balancing algorithm
  • Compact planar transformer gate supply
  • Test bipolar vs unipolar gate drive
  • Adjustable gate-drive voltage
  • Supports Kelvin-/Power-Source gate drive
  • Low inductance high-power design
  • Heatsink-based cooling system

Typical applications

  • Renewables
  • Energy Storage Systems and UPS
  • High voltage solid state power distribution, Server (AI) and telecom SMPS
  • Motor control and drives
  • Class-D Audio

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TORPFC Toroidal PFC Chokes, 132.75 µH, 25.3 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance132.75 µH
Rated Current25.3 A
Saturation Current45 A
DC Resistance14 mΩ
–Check availability