IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies TLE8386-2EL | Demoboard EVAL-XMC4800PSOC6M5

Controller board for MADKs with M5 connectors, enabling flexible product evaluations

Overview

TopologyOther Topology
IC revisionV1.0

Description

The EVAL-XMC4800PSOC6M5 enables easy evaluation of the supported MADKs and can be used for designing own software extensions using ModusToolbox™. It comes with XMC4800 for control and with PSoC 6 for Wi-Fi connectivity. The board includes onboard debuggers, power supply, OPTIGA™ TrustM security solution and interfaces to connect encoders, resolvers and EtherCAT.

Features

  • XMC4800 for inverter and motor control
  • Wi-Fi connectivity and embedded GUI
  • Reinforced isolation between MCUs
  • ModusToolbox™ enabled
  • Onboard USB debugger/programmer for MCU
  • Onboard 24 V/15 W flyback DC/DC
  • Onboard OPTIGA™ TrustM
  • I/F to MADKs with M5 connector
  • I/F connectors for EtherCAT add-on
  • I/F ext. encoder/resolver circuitries
  • CAN interface

Typical applications

  • motor control, Industrial motor drives and controls
  • EV charger

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(A)
RDC(mΩ)
fres(MHz)
Package
Input
VCE max.(V)
IF max.(mA)
Test Condition CTR
CTR min.(%)
CTR max.(%)
VISO(V (RMS))
Operating Temperature
C
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (AC))
PCB/Cable/Panel
H(mm)
Winding Style
L(µH)
Z(mΩ)
Z @ 10 MHz(Ω)
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(A)
RDC max.(Ω)
LSmin.(nH)
VR(V)
VT(V (AC))
Application
Number of windings
L1(µH)
IR(mA)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 2.1 A, 136 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current2.1 A
DC Resistance136 mΩ
Self Resonant Frequency9.8 MHz
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
Length8 mm
–
–
–
–
–
MountSMT 
–
–
–
Height4.2 mm
–
Inductance47 µH
–
–
–
–
Rated Current1.55 A
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
Length2 mm
–
–
–
–
Pins4 
MountSMT 
–
–
–
Height1.2 mm
Winding Stylebifilar 
Inductance0.131 µH
–
–
Impedance @ 100 MHz90 Ω
–
Rated Current0.37 A
DC Resistance0.3 Ω
–
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
ApplicationUSB 2.0 
Number of windings2 
–
–
–
–Check availability
SPECWE-SL5 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
Length10 mm
–
–
–
–
Pins4 
MountSMT 
–
–
–
Height6.5 mm
Winding Stylesectional 
Inductance250 µH
–
Impedance @ 10 MHz1000 Ω
Impedance @ 100 MHz800 Ω
Maximum Impedance1200 Ω
Rated Current2.8 A
DC Resistance0.035 Ω
Leakage Inductance [min.]1500 nH
Rated Voltage80 V
Insulation Test Voltage1000 V (AC)
–
Number of windings2 
Inductance [1]250 µH
Rated Current2000 mA
DC Resistance [1]0.035 Ω
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +105 °C
Capacitance100 µF
Endurance 2000
Ripple Current300 mA
Leakage Current25 µA
Dissipation Factor14 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
–
–
–
–
MountV-Chip SMT 
–
–
–
–
–
–
Impedance360 mΩ
–
–
–
–
–
–
Rated Voltage25 V
–
–
–
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Male Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Length5.08 mm
PackagingBag 
–
TypeVertical 
GenderMale 
Pins2 
MountTHT 
–
Working Voltage250 V (AC)
PCB/Cable/PanelPCB 
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
PackagingTape and Reel 
Interface TypeType AB 
TypeHorizontal 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.2 mm
Working Voltage30 V (AC)
–
–
–
–
–
–
–
–
Rated Current1.8 A
–
–
–
–
ApplicationMicro USB 2.0 
–
–
–
–
–Check availability
SPECWL-OCPT SOP-4, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWL-OCPT SOP-4
–
–
–
PackageSOP 4 
InputDC 
Collector Emitter Voltage80 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]80 %
Current Transfer Ratio [max.]160 %
Isolation Voltage3750 V (RMS)
Operating Temperature -55 °C up to +110 °C
–
–
–
–
–
–
Length4.4 mm
–
–
TypeOptocoupler Phototransistor 
–
–
MountSMT 
–
–
–
Height2 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-OCPT LSOP-4, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWL-OCPT LSOP-4
–
–
–
PackageLSOP4 
InputDC 
Collector Emitter Voltage80 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]80 %
Current Transfer Ratio [max.]160 %
Isolation Voltage5000 V (RMS)
Operating Temperature -55 °C up to +110 °C
–
–
–
–
–
–
Length7.6 mm
–
–
TypeOptocoupler Phototransistor 
–
–
MountSMT 
–
–
–
Height2 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability