IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ISZ053N08NM6 | Demoboard DEMO_IMR_MTRCTRL_V1

Motor control demo board for use in robotics, featured in Infineon Mobile Robot (IMR)

Overview

TopologyMotor Drive
IC revision1.0

Description

The high efficiency and small form factor solution controls the motors that allow the robot to move around and perform the tasks that it needs to perform. Infineon's expertise in this area is best demonstrated by our MOTIX™ IMD701A fully programmable motor controller, which combines our XMC1404 microcontroller and MOTIX™ 6EDL7141 3-phase gate driver IC, drastically reducing BOM and enabling more compact designs.

Features

Fully integrated BLDC motor driveIntegrated and config. gate drive outputOperates independently or with GUISVPWM FOC algorithm18 V - 60 V operating voltage5 A and 7 A continuous & max. current20 kHz control frequencySensored implementation using POSIFThree-phase low side current measurement

Typical applications

  • Mobile robots (AGV, AMR)

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability