IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies SN74LV | Demoboard DEMO_IMR_BMSCTRL_V1

Demo board for BMS control, utilized in Infineon Mobile Robot (IMR)

Overview

TopologyOther Topology
IC revision1.0

Description

This demo board for 12S battery cells, led by our TLE9012DQU Li-ion battery monitoring and balancing IC, features advanced cell monitoring and balancing, cutting edge temperature management, the latest safety functionality including SoC and SoH, and an extensible and non-blocking software layout. It is is delivered in a modular design by combining the DEMO_IMR_BMSPWR_V1 power board and the DEMO_IMR_BMSCTRL_V1 controller board (on this page).

Features

Combination of Arm® Cortex®-M4/M0+ CPUsDesigned to estimate SoC and SoHLow-power Flash technology,Programmable digital & analog resourcesExtensible, non-blocking software layout30 V – 50.4 V voltage range

Typical applications

  • Mobile robots (AGV, AMR)

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 33 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance33 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability