IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies TLD5190QV | Demoboard TLD5190IVREG-EVAL

User Manual Please read the Important Notice and Warnings at the end of this document Rev.1.00 www.infineon.com page 1 of 12 2020-07-22 TLD5190IVREG-EVAL evaluation board

Overview

TopologyBuck-Boost Converter
Input voltage5.5-35 V
Output 141.8 V / 1.5 A
Output 222.5 V / 6 A
IC revision1.00

Description

The H-Bridge architecture is among the most efficient buck-boost topologies for high current applications. The TLD5190 provides digital and analog dimming control and 2 flags for diagnostic.The TLD5190IVREG-EVAL is an evaluation platform for the TLD5190QV as LED driver or voltage regulator.The default configuration is constant current LED driver with 1.5 A maximum output current. The output current can be increased up to 6 A by changing RSHO. If higher currents are needed, the output filter has to be bypassed.

Features

  • MOSFET H-Bridge with Single Inductor DC-DC Controller for high power BUCK-BOOST LED control
  • Constant Current and Constant Voltage Regulation
  • Wide VIN Range (Device 4.5V to 40V, Power Stage 4.5V to 55V)
  • Wide LED forward voltage Range (2V up to 55V)
  • LED current accuracy+/-3% at Tj=25° and 4% over the whole automotive temperature range
  • Switching Frequency Range from 200 kHz to 700 kHz
  • Maximum Efficiency in every condition (up to 96%)
  • Flexible current sense (Highside or Lowside)
  • EMC optimized device: Features an auto Spread Spectrum concept to ensure best in class EMC performance
  • Open Load, Overvoltages, Shorted LED fault and Overtemperature Diagnostic Outputs
  • LED and Input current sense with dedicated monitor Outputs
  • Smart power protection features for device and load (open load, short of Load, Overtemperature)
  • Capability to supply Gate Drivers via external Voltage Regulator
  • Adjustable Soft Start
  • Enhanced Dimming features to adjust average LED current and PWM dimming
  • Available in a small thermally enhanced VQFN-48-31 package
  • Automotive AEC Qualified

Typical applications

  • driving high power LEDs in automotive applications, USB, mobile wireless charger and multipurpose pre-regulation like for infotainment

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–Check availability