IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies MA12070 | Demoboard DEMO_BASSAMP_60W_MA12070

Design approach for a MERUS™ MA12070 based musical instrument bass amplifier

Overview

TopologyClass D Audio Amplifier
IC revision1.0

Description

The MA12070 musical instrument bass amplifier is a wall adapter or battery powered, 60W, professionally featured and ultra-efficient fits-in-your-pocket bass instrument amplifier. It is modelled after classic vacuum-tube bass amplifier topology and utilizes the exceptional audio quality and best-in-class efficiency of Infineon's MERUS™ amplifier technology to amplify every nuance of a genuine vacuum-tube preamplifier.

Features

  • Multi-level switching technology with 3-level and 5-level modulation
  • 2×80W peak output power (26V PVDD,RL =4Ω, 10% THD+N level)
  • Supply voltages: +4V to +26V (PVDD) and +5V (A/DVDD)
  • Suitable for 2.0, 2.1, 4.0, 1.0 output stage configurations
  • 4th order feedback error control
  • <160mW Idle power dissipation (26V PVDD, all channels switching)
  • 80% efficiency at 2W power (1kHz sine, 8Ω)

  • 91% efficiency at full Power (1kHz sine, 8Ω)

  • Audio performance (PMP2): >110dB SNR (A-w, rel. to 1% THD+N power level)
  • 45µV output integrated noise (A-w)
  • 0.004% THD+N at high output levels
  • I2C control (four selectable addresses)
  • Built-in protection: under-voltage-lockout, over-temperature warning/error, short-circuit/overload protection, power stage pin-to-pin short-circuit, error-reporting through serial interface (I2C), DC protection

Typical applications

  • Battery Operated Speakers, Wireless and Docking Speakers, Soundbars, Multiroom Systems, Home Theater Systems.

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 8, Angled
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
TypeAngled 
MountTHT 
Length20.32 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability