Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4711-4740 of 14704 reference designs
Filter values
Infineon Technologies IFX91041 | Demoboard EVAL_2.5KW_CCM_4PIN, Rev. 1.2
Buck Converter
|
V
in
4.75-45 V
|
Output
16 V / 1.8 A
Infineon Technologies IFX91041EJV33 | Demoboard EVAL_4KVA_230VAC_5LINV, Rev. 1.0
Positive to Negative Converter
|
V
in
380-420 V
|
Output
230 V
Infineon Technologies IFX9201SG | Demoboard T2G Explorer, Rev. 1.0
Half-Bridge Converter Nonisolated
Infineon Technologies IGBT7 | Demoboard EVAL-M5-IGBT7
Other Topology
|
V
in
340-480 V
Infineon Technologies IGC033S10S1 | Demoboard EVAL_7136U_100V_GANC, Rev. 1.0
Half-Bridge Converter Nonisolated
|
V
in
4.5-5.5 V
Infineon Technologies IGC033S10S1 | Demoboard EVAL_7136U_100V_GANC, Rev. 1.0
Half-Bridge Converter Nonisolated
|
V
in
4.5-5.5 V
Infineon Technologies IGI60F2020A1L | Demoboard EVAL_ACF_65W_FULLGAN, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
100-240 V
|
fsw
300-500 kHz
Infineon Technologies IGO60R070D1 | Demoboard EVAL_2500W_PFC_GAN_A, Rev. 1.1
Full-Bridge Converter symmetrical isolated
|
V
in
85-265 V
|
Output
390 V
Infineon Technologies IHW40N65R6, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
20 V
|
fsw
25-50 kHz
Infineon Technologies IJCQ120RM23J1 | Demoboard EVAL-SSCB75PCQ1, Rev. 1.0
Half-Bridge Converter Nonisolated
|
V
in
320-800 V
Infineon Technologies IKA15N65ET6 | Demoboard EVAL-IKA15N65ET6, Rev. 1.1
Motor Drive
|
V
in
165-265 V
Infineon Technologies IKCM10H60GA, Rev. 1.0
Positive to Negative Converter
|
V
in
160-265 V
Infineon Technologies IKD04N60RC2 | Demoboard EVAL-M7-HVIGBT-INV, Rev. 1.0
Motor Drive
|
V
in
220 V
|
fsw
20 kHz
|
Output
15 V / 1.3 A
Infineon Technologies IKW40N65ET7 | Demoboard EVAL-M5-IGBT7
Positive to Negative Converter
|
V
in
340-180 V
Infineon Technologies IKWH40N65WR6 | Demoboard EVAL-PFC5KIKWWR6SYS, Rev. 1.0
Power Factor Correction
|
V
in
180-264 V
Infineon Technologies ILD2111 | Demoboard ILD2111 Evaluat ion System, Rev. 1.0
Flyback Converter
|
V
in
30-65 V
|
fsw
30-250 kHz
|
Output
55 V / 1 A
Infineon Technologies ILD6070 | Demoboard LED driver, Rev. 1
Buck Converter
|
V
in
4.5-60 V
|
fsw
1000 kHz
|
Output
0.7 A
Infineon Technologies ILD6150 | Demoboard 60 V buck LED driver IC, Rev. 1
Buck Converter
|
V
in
4.5-60 V
|
fsw
1000 kHz
|
Output
1 A
Infineon Technologies ILD8150 | Demoboard ILD8150 80V high-side buck LED, Rev. 1
Buck Converter
|
V
in
8-80 V
|
fsw
2000 kHz
|
Output
78 V / 1.5 A
Infineon Technologies ILD8150 | Demoboard REF_ILD8150_DC_1.5A_SMD, Rev. 1.1
Buck Converter
|
V
in
8-80 V
|
fsw
2000 kHz
Infineon Technologies ILD8150 | Demoboard EVAL_TOLL_72VDC_2KW, Rev. 1.2
Buck Converter
|
V
in
52 V
|
Output
12 V
Infineon Technologies ILD8150 | Demoboard REF_ILD8150E_HE, Rev. 2.2
Buck Converter
|
V
in
8-80 V
|
Output
59 V / 15 A
Infineon Technologies ILD8150 | Demoboard EVAL_TOLT_DC48V_3KW, Rev. 3.0
Buck Converter
|
V
in
36-52 V
|
Output
12 V
Infineon Technologies ILD8150E | Demoboard REF_TW_ILD8150E_60V_1A
Buck Converter
|
V
in
9-80 V
|
Output
60 V
Infineon Technologies ILD8150E | Demoboard DEMO_IMR_BMSPWR_V1, Rev. 1.0
Other Topology
Infineon Technologies ILD8150E | Demoboard REF_ILD8150E_HE, Rev. 2.2
Buck Converter
|
V
in
8-80 V
|
Output
1.5 A
Infineon Technologies ILD8150EXUMA1 | Demoboard EVAL_TOLT_DC36V_2KW, Rev. 1
Buck Converter
|
V
in
52 V
|
Output
12 V
Infineon Technologies IM231-L6 | Demoboard EVAL-M1-IM231-A, Rev. 1.0
Other Topology
|
V
in
165-265 V
|
Output
2.2 A
Infineon Technologies IM231-L6S1B | Demoboard REF_Fridge_C101T_IM231, Rev. 1.0
Other Topology
|
V
in
165-265 V
Infineon Technologies IM231L6S1BALMA1 | Demoboard REF-MHA0K2IM2ZPSOC4, Rev. 1.0
Motor Drive
|
V
in
160-265 V
previous
1
...
156
157
158
159
160
...
491
next
Cart
Your cart is empty.
Get samples and quotes