IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ILD8150 | Demoboard EVAL_TOLL_72VDC_2KW

Evaluation board for 120 V TOLL MOSFET in brushless direct current motor drive

Overview

TopologyBuck Converter
Input voltage52 V
Output 112 V
IC revision1.2

Description

The EVAL_TOLL_72VDC_2kW evaluation power board uses new OptiMOS™ 6 120 V power MOSFET technology devices for battery-powered 60 V - 84 V BLDC motor drives application suitable for high-power power tools. This evaluation board is designed to be driven by the Infineon XMC1300 drive card KIT_XMC1300_DC_V1 (or higher) loaded with the correct firmware. Both, power board and drive card, are needed for this application. A 32-pin male–female connector (MAB32B2-FAB32Q2) is needed to connect the power board and drive card.

Features

  • Single MOSFET at each leg of the inverter
  • Standard 32-pin male–female connector to interface power board and XMC1300 drive card
  • 72 V nominal input voltage
  • Capable of both block commutation control and FOC control12.0 V and 5.0 V on-board power supplies for gate driver ICs and microcontroller, respectively

Typical applications

  • Motor control and drives

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 470 µH, 1.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Saturation Current @ 10%1.5 A
Saturation Current @ 30%1.85 A
Rated Current1.4 A
Performance Rated Current1.45 A
DC Resistance560 mΩ
Self Resonant Frequency1.8 MHz
Size1210 
VersionStandard 
–Check availability