IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ILD8150 | Demoboard ILD8150 80V high-side buck LED

ILD8150 80 V high side buck LED driver IC with hybrid dimming

Overview

TopologyBuck Converter
Input voltage8-80 V
Switching frequency2000 kHz
Output 178 V / 1.5 A
IC revision1

Description

This reference design board features ILD8150E, a 80V LED driver IC with an innovative hybrid dimming method. For applications operating close to safety extra low voltage (SELV) limits it provides a high safety voltage margin. The buck LED driver IC is tailored for LEDs in general lighting applications with average currents up to 1.5A using a high-side integrated switch. Several performance and protection features provide the right fit for professional LED lighting.The reference design ILD8150 provides flexibility to be used up to 1.5A with a short duty cycle. The hysteretic current control is extremely fast and always stable without the need for any loop compensation. It is suitable for applications with a wide range of supply voltages from 8 to 80V, which gives a clear advantage and flexibility comparing to existing 60V solutions.ILD8150E operates in hybrid dimming mode that helps to minimize LED color shift and audible noise. In range of 12.5 to 100 percent it operates in analog dimming mode, in 0.5 to 12.5 percent in PWM mode with fixed output frequency.ILD8150 provides high accuracy over all conditions, as well as AC 100 or 120Hz input flicker rejection in the whole dimming range.

Features

  • Wide input voltage range from 8 V to 80 V
  • Capable of providing output current up to 1.5 A
  • Up to 2 MHz switching frequency
  • Digital soft-start
  • PWM dimming input up to 20 kHz
  • Hybrid output dimming
  • Typical ±3 percent output current accuracy
  • Very low LED current drift over-temperature
  • Under-Voltage Lockout (UVLO)
  • Cycle-by-cycle current limitation
  • Shut-down mode with low self-consumption
  • PG-DSO-8 package with and without exposed pad
  • Over-Temperature Protection (OTP)

More information

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
fres(MHz)
Size
Version
L(µH)
IR(A)
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
Saturation Current @ 10%1.5 A
Saturation Current @ 30%1.85 A
Rated Current1.4 A
Performance Rated Current1.45 A
Self Resonant Frequency1.8 MHz
Size1210 
VersionStandard 
Inductance470 µH
Rated Current1.4 A
DC Resistance560 mΩ
–Check availability
SPECWR-TBL Series 4123 - 3.81 mm Screwless 45° Entry, 2, Screwless Push In
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
Type45° Cable Entry 
Wire Section 16 to 30 (AWG) 1.31 to 0.05 (mm²)
–
–
–
–
–
–
–
–
Rated Current4 A
–
–Check availability
SPECWR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header, 4, Pluggable
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationPluggable 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
–
–
–
–
–
–
–
–
–
Rated Current20 A
–
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance860 µH
Rated Current3 A
DC Resistance150 mΩ
–Check availability