IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ILD6150 | Demoboard 60 V buck LED driver IC

60 V / 1.5 A High Efficiency Step-Down LED Driver

Overview

TopologyBuck Converter
Input voltage4.5-60 V
Switching frequency1000 kHz
Output 11 A
IC revision1

Description

The ILD6150 is a hysteretic buck LED driver IC for driving high power LEDs in general lighting applications with average currents up to 1.5 A.The ILD6150 is suitable for LED applications with a wide range of supply voltages from 4.5 V to 60 V. The enable signal can be used to activate the standby mode. A multifunctional PWM input signal allows dimming of the LEDs with an analog DC voltage or an external PWM signal. To minimize colorshifts of the LEDs an analog PWM voltage is converted to an internal 1.6 kHz PWM signal modulating the LED current.The ILD6150 incorporates an undervoltage lock-out that will shut down the IC when the minimum supply voltage threshold is exceeded. The over-current protection turns off the output stage once the output current exceeds the current threshold. An integrated over-temperature protection circuit will start to reduce the LED current by internal PWM modulation once the adjustable junction temperature threshold of the IC is exceeded. Realizing a thermal coupling between LED driver and LEDs this feature eliminates the need of external temperature sensors as NTCs or PTCs.Thanks to the hysteretic concept the current control is extremely fast and always stable. A maximum contrast ratio of 3000:1 can be achieved depending of the dimensioning of the external components. The efficiency of the LED driver is remarkable high, reaching up to 98% of efficiency over a wide range. The output current accuracy from device to device and under all load conditions and over temperature is limited to a minimum, making ILD6150 the perfect fit for LED ballasts.

Features

  • Wide input voltage range from 4.5 V to 60 V
  • Capable to provide up to 1.5 A average output current
  • Up to 1 MHz switching frequency
  • Soft-start capability
  • Separate enable and PWM dimming pins
  • Analog and PWM dimming possible
  • Integrated PWM generator for analog dimming input
  • Typical 3% output current accuracy
  • Very low LED current drift over temperature
  • Adjustable over-temperature protection
  • Undervoltage lockout
  • Over-current protection
  • Thermally optimized package: PG-DSO-8-27
  • Wide input voltage range from 4.5 V to 60 V
  • Capable to provide up to 0.7 A average output current
  • Up to 1 MHz switching frequency
  • Soft-start capability
  • Separate enable and PWM dimming pins
  • Analog and PWM dimming possible
  • Integrated PWM generator for analog dimming input
  • Typical 3% output current accuracy
  • Very low LED current drift over temperature
  • Adjustable over-temperature protection
  • Undervoltage lockout
  • Over-current protection
  • Thermally optimized package: PG-DSO-8-27

NoteL1 100µH ,12 x 12 mm, EPCOS Shielded Power InductorRefer page 22 of datasheet for different inductor value depending on number of leds

Typical applications

  • Retail, office and residential downlights,Street and tunnel lighting
  • LED driver for general lighting, LED ballasts

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
Inductance220 µH
Saturation Current @ 10%2.2 A
Saturation Current @ 30%2.7 A
Rated Current1.8 A
Performance Rated Current2.25 A
DC Resistance300 mΩ
Self Resonant Frequency2.7 MHz
Size1210 
VersionStandard 
–Check availability
SPECWR-TBL Series 4123 - 3.81 mm Screwless 45° Entry, 2, Screwless Push In
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
Type45° Cable Entry 
Wire Section 16 to 30 (AWG) 1.31 to 0.05 (mm²)
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header, 4, Pluggable
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationPluggable 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
–
–
–
–
–
–
–
–
–
–
–Check availability