IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IKA15N65ET6 | Demoboard EVAL-IKA15N65ET6

TRENCHSTOP™ IGBT6 with soft, fast recovery antiparallel Rapid diode

Overview

TopologyMotor Drive
Input voltage165-265 V
IC revision1.1

Description

This user guide provides an overview of the evaluation board EVAL-IKA15N65ET6 including main features, key data, pin assignments, and mechanical dimensions.EVAL-IKA15N65ET6 was developed to support customers in their first steps designing applications for permanent magnet synchronous motors (PMSM) or brushless DC machines e.g. pumps, fans, washing machines, general purposes drives, and power tools up to 1.2 kW.The board is fully equipped with all assembly groups required to achieve sensor-less or sensor-based, field oriented control (FOC). To this end, various Infineon product families have been utilized, such as TRENCHSTOPTM 5 IGBT in power factor correction (PFC) circuit together with a Rapid 1 silicon power diode,TRENCHSTOPTM IGBT6 in inverter stage, iMOTION™ driver to control both PFC and inverter stage, XENSIVTM—high-precision coreless current sensor to sense the current, and CoolSETTM in auxiliary power supplies.

Features

  • VCE = 650 V
  • IC = 15 A
  • Very low VCE(sat) 1.5 V (typ.)
  • Maximum junction temperature Tvjmax = 175°C
  • Short circuit withstand time 3 µs
  • Very tight parameter distribution
  • High ruggedness, temperature stable behavior
  • Low VCE(sat) and positive temperature coefficient
  • Low gate charge QG
  • Pb-free lead plating; RoHS compliant
  • Very soft, fast recovery antiparallel Rapid diode
  • Product spectrum and PSpice Models: http://www.infineon.com/igbt/

Typical applications

  • General purpose drives (GPD)
  • Air conditioning, Other major home appliances, Other small home appliances

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR 2(V (DC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Qmin.
DF(%)
Ceramic Type
Fl(mm)
Operating Temperature
Q
IRP,40K(A)
ISAT(A)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
G(mm)
Working Voltage(V (AC))
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
Pins
IR(A)
IR[cULus](A)
IR[VDE](A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
–
–
–
–
Capacitance2.2 µF
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance4.55 GΩ
Pitch22.5 mm
PackagingCarton 
Capacitance±10% 
SizePitch 22.5 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
Pin length4 mm
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length26 mm
Width15 mm
Height25 mm
MountBoxed THT 
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
–
–
–
–
Capacitance220 nF
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise180 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 15 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
Pin length4 mm
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width6 mm
Height11.5 mm
MountBoxed THT 
–
–
–
–
–Check availability
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, Rising Cage Clamp, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
Pitch2.54 mm
PackagingBox 
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
Working Voltage150 V (AC)
Rated Current6 A
–
–
–
–
–
Length13.1 mm
–
–
MountTHT 
Pins5 
–
Rated Current [cULus]6 A
–
–Check availability
SPECWR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, Rising Cage Clamp, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
–
–
–
–
–
Pitch5.08 mm
PackagingBox 
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Rated Current24 A
–
–
–
–
–
Length15.24 mm
–
–
MountTHT 
Pins3 
–
Rated Current [cULus]14 A
Rated Current [VDE]24 A
–Check availability
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, Rising Cage Clamp, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
Pitch2.54 mm
PackagingBox 
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
Working Voltage150 V (AC)
Rated Current6 A
–
–
–
–
–
Length10.56 mm
–
–
MountTHT 
Pins4 
–
Rated Current [cULus]6 A
–
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeXL 
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
Pin length5 mm
–
Rated Current10 A
Inductance12 mH
DC Resistance15 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length34 mm
Width23 mm
Height34 mm
MountTHT 
Pins4 
–
–
–
–Check availability
SPECWE-PD2 SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size4532 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Performance Rated Current3.5 A
Saturation Current3.38 A
Saturation Current @ 10%4.1 A
Saturation Current @ 30%4.7 A
Self Resonant Frequency85 MHz
–
–
–
–
–
–
Rated Current2.5 A
Inductance0.0022 mH
DC Resistance71 mΩ
–
–
MaterialNiZn 
Length4 mm
Width4.5 mm
Height3.2 mm
MountSMT 
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance220 µF
–
–
–
–
–
Pitch2.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor16 %
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current308 mA
Leakage Current35.2 µA
Diameter6.3 mm
–
–
–
–
–
Rated Voltage16 V (AC)
–
–
Length11 mm
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance47 µF
–
–
–
–
–
Pitch2.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor10 %
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current165 mA
Leakage Current23.5 µA
Diameter6.3 mm
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length11 mm
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance100 µF
–
–
–
–
–
Pitch2.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor12 %
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current231 mA
Leakage Current35 µA
Diameter6.3 mm
–
–
–
–
–
Rated Voltage35 V (AC)
–
–
Length11 mm
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance330 µF
–
–
–
–
–
Pitch3.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor14 %
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current451 mA
Leakage Current82.5 µA
Diameter8 mm
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length11.5 mm
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AIG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance470 µF
–
–
–
–
–
Pitch10 mm
PackagingTray 
Capacitance±20% 
Size35.0 x 45.0 
–
Dissipation Factor20 %
–
–
Operating Temperature -25 °C up to +85 °C
–
–
–
–
–
–
Endurance 2000
Ripple Current2890 mA
Leakage Current4230 µA
Diameter35 mm
–
–
–
–
–
Rated Voltage450 V (AC)
–
–
Length45 mm
–
–
MountSnap-In 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance220 pF
–
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
–
–
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance4.7 µF
–
–
–
–
Insulation Resistance0.02 GΩ
–
Packaging7" Tape & Reel 
Capacitance±20% 
Size0805 
Q-Factor [1]600 
Dissipation Factor10 %
Ceramic TypeX5R Class II 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length2 mm
Width1.25 mm
Height1.25 mm
–
–
–
–
–
–Check availability
SPECWR-FSH Fuseholder THT Blocks PCB Clip Cover, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
TypeHorizontal 
–
–
–
–
–
–
–
–
PackagingBox 
–
–
–
–
–
–
Operating Temperature -30 °C up to +120 °C
–
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Rated Current6.3 A
–
–
–
–
–
–
–
–
–
–
Rated Current [UL]18 A
–
Rated Current [VDE]6.3 A
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
TypeStraight 
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
PackagingBag 
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Rated Current3 A
–
–
–
–
–
Length5.08 mm
–
–
MountTHT 
Pins2 
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
TypeStraight 
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
PackagingBag 
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Rated Current3 A
–
–
–
–
–
Length10.16 mm
–
–
MountTHT 
Pins8 
–
–
–
–Check availability
SPECWCAP-FTBP Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance1 µF
–
–
Rate of Voltage Rise95 V/µs
Dissipation Factor0.1 %
Insulation Resistance10 GΩ
Pitch22.5 mm
PackagingCarton 
Capacitance±5% 
SizePitch 22.5 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
Pin length4 mm
–
–
–
–
Rated Voltage400 V (AC)
–
–
Length26 mm
Width8.5 mm
Height17 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance100 nF
–
–
–
–
Insulation Resistance1 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size1812 
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage630 V (AC)
–
–
Length4.5 mm
Width3.2 mm
Height2 mm
–
–
–
–
–
–Check availability
750344226
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability