IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ILD8150 | Demoboard REF_ILD8150E_HE

ILD8150E high efficiency reference design with headroom voltage control

Overview

TopologyBuck Converter
Input voltage8-80 V
Output 159 V / 15 A
IC revision2.2

Description

The reference board REF_ILD8150E_HE shows how to enable headroom voltage control in LED drivers by combining an AC-DC flyback controller and a DC-DC buck converter, enhancing system performance and reducing design costs.

Features

  • Input voltage up to 80Vdc
  • Up to 1.5 A output current
  • Hybrid dimming from 0.5 % to 100%
  • Digital soft-start
  • Typical ±3% output current accuracy
  • Cycle by cycle current limit
  • PG-DSO-8 package with exposed pad

Typical applications

  • LED driver, LED Lighting

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
Inductance100 µH
Saturation Current @ 10%3.1 A
Saturation Current @ 30%3.8 A
Rated Current2.5 A
Performance Rated Current3.2 A
DC Resistance110 mΩ
Self Resonant Frequency4.3 MHz
Size1210 
VersionStandard 
–Check availability
SPECWR-TBL Series 4123 - 3.81 mm Screwless 45° Entry, 2, Screwless Push In
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
Type45° Cable Entry 
Wire Section 16 to 30 (AWG) 1.31 to 0.05 (mm²)
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal with Coding finger - THT, 6, Pluggable
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
ApplicationPluggable 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
–
–
–
–
–
–
–
–
–
–
–Check availability