IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IFX9201SG | Demoboard T2G Explorer

A Train System using AppKit – T2G Explorer

Overview

TopologyHalf-Bridge Converter Nonisolated
IC revision1.0

Description

2G is designed for body control modules, gateways, and infotainment applications. The same device can be used for numerous applications, such as seatbelt reminders or air conditioning, without the need for any additional controllers.

Typical applications

More information

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Mount
L(mm)
IR(A)
Operating Temperature
Stranded Wire Section (AWG)
Packaging
Pitch(mm)
Working Voltage(V (AC))
Contact Resistance(mΩ)
Polarity
Stranded Wire Section (Metric)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-WTB 2.54 mm Male Header, 2, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
PCB/Cable/PanelPCB 
–
TypeRight Angled Top Locking 
–
MountTHT 
Length5.08 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
–
PackagingBag 
Pitch2.54 mm
Working Voltage250 V (AC)
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 3, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
MountTHT 
Length8.02 mm
Rated Current6 A
Operating Temperature -40 °C up to +105 °C
Stranded Wire Section (AWG)30 to 18 (AWG) 
PackagingBox 
Pitch2.54 mm
Working Voltage150 V (AC)
Contact Resistance20 mΩ
Polarity03 
Stranded Wire Section (Metric)0.2 to 0.75 (mm²) 
–
–
–
–
–
–Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, 6, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
–
–
–
TypeHorizontal 
–
MountSMT 
Length9.4 mm
Rated Current0.5 A
Operating Temperature -25 °C up to +85 °C
–
PackagingTape and Reel 
Pitch0.5 mm
Working Voltage50 V (AC)
Contact Resistance20 mΩ
–
–
–
–
–
Actuator ColorBlack 
–
–Check availability
SPECWR-PHD Pin Header - Dual, 14, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins14 
–
–
–
TypeStraight 
–
MountSMT 
Length17.78 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
–
PackagingTape and Reel with Cap 
Pitch2.54 mm
Working Voltage250 V (AC)
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–Check availability
SPECWR-BHD 1.27 mm Male, 20, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 1.27 mm Male
Pins20 
–
–
–
–
–
–
Length19.05 mm
Rated Current1 A
Operating Temperature -40 °C up to +105 °C
–
PackagingTape and Reel with Cap 
Pitch1.27 mm
Working Voltage50 V (AC)
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, 26, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins26 
–
–
–
TypeHorizontal 
–
MountSMT 
Length19.4 mm
Rated Current0.5 A
Operating Temperature -25 °C up to +85 °C
–
PackagingTape and Reel 
Pitch0.5 mm
Working Voltage50 V (AC)
Contact Resistance20 mΩ
–
–
–
–
–
Actuator ColorBlack 
–
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current0.05 A
Operating Temperature -40 °C up to +85 °C
–
PackagingTape and Reel 
–
–
–
–
–
Height5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–Check availability