IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IHW40N65R6

Evaluation board of 650 V reverse conduting IGBT for induction heating application

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage20 V
Switching frequency25-50 kHz
IC revision1.0

Description

The induction heating, half-bridge evaluation board EVAL-IHW65R62EDS06J features the new 650 V reverseconductingR6 family of IGBTs, specifically designed for induction heating and resonant switching applications up to 100 kHz. This user guide demonstrates the functionality and key features of the R6 IGBTs in combinationwith the Infineon level-shift EiceDRIVER™ ICs based on the Infineon SOI technology.The design of the evaluation board EVAL-IHW65R62EDS06J was performed with respect to the environmental conditions described in this document. The design was tested as described in this document, but not qualified in terms of manufacturing, lifetime or over the full range of ambient operating conditions. The boards providedby Infineon are not subject to full production tests. Evaluation boards are not subject to the same procedures as regular products regarding returned material analysis (RMA), process change notification (PCN) and product discontinuation (PD). Evaluation boards are intended to be used under laboratory conditions, and by trained specialists only.

Features

  • Input voltage range from 200 V to 250 V
  • 3 kW Nominal output power
  • Easy exchange or replacement of IGBTs
  • Easy evaluation of different Infineon EiceDRIVER™ gate driver ICs from the 2ED218x family
  • Direct access to IGBTs for thermal measurements
  • Easy exchange or replacement of resonant coil

Typical applications

  • inverterized microwaves, smart induction cooktop- precise heating control

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–Check availability