Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4741-4770 of 14704 reference designs
Filter values
Infineon Technologies IM240-M6Z1B, Rev. 1.1
Other Topology
|
V
in
165-265 V
Infineon Technologies IM323-L6G | Demoboard EVAL-M1-IM323, Rev. 1.0
Motor Drive
|
V
in
165-265 V
|
fsw
100 kHz
Infineon Technologies IM393-M6 | Demoboard EVAL-M1-CTE610N3, Rev. 1.0
Other Topology
|
V
in
160-265 V
Infineon Technologies IM393-X6E | Demoboard EVAL-M1-CTE620N3, Rev. 1.0
Other Topology
|
V
in
160-265 V
Infineon Technologies IM393-X6F | Demoboard EVAL-M1-CTF620N3, Rev. 1.0
Other Topology
|
V
in
165-265 V
Infineon Technologies IM523 | Demoboard EVAL-M1-IM523, Rev. 1.00
Motor Drive
Infineon Technologies IM535-U6D | Demoboard EVAL-M1-IM535, Rev. 01_00
Motor Drive
|
V
in
265 V
|
Output
140 V
Infineon Technologies IM535-U6D | Demoboard EVAL-M1-IM535, Rev. 1.0
Other Topology
|
V
in
85-265 V
Infineon Technologies IM564-X6D, Rev. 1.4
Other Topology
|
V
in
165-265 V
|
fsw
6-50 kHz
Infineon Technologies IM818-MCC | Demoboard EVAL-M1-IM818-A, Rev. 1.1
Other Topology
|
V
in
380 V
Infineon Technologies IM818-MCC | Demoboard EVAL-M1-IM818-A, Rev. 1.4
Motor Drive
|
V
in
380 V
Infineon Technologies IM818-SCC | Demoboard EVAL-M1-IM818-A, Rev. 1.4
Motor Drive
|
V
in
380 V
Infineon Technologies IM828-XCC/ICE5QSAG | Demoboard EVAL-M1-IM828-A, Rev. 1.0
Flyback Converter
|
V
in
320-480 V
Infineon Technologies IMBF170R1K0M1, Rev. 1.0
Flyback Converter
|
V
in
200-1000 V
|
fsw
40-130 kHz
|
Outputs
24 V / 1 A, 15 V / 2 A, -15 V / 0.5 A
Infineon Technologies IMC101T | Demoboard REF-Hairdryer-C101-6ED, Rev. 1.1
Other Topology
|
V
in
85-265 V
Infineon Technologies IMC101T-F048 | Demoboard EVAL-M1-101TF, Rev. 1.0
Motor Drive
|
V
in
3.3-5 V
Infineon Technologies IMC101T-T038 | Demoboard REF_Fridge_C101T_6ED, Rev. 1.0
Motor Drive
|
V
in
165-265 V
Infineon Technologies IMC101T-T038 | Demoboard REF-Vacuum-C101-2ED, Rev. 1.0
Motor Drive
|
V
in
18-30 V
|
fsw
6-80 kHz
Infineon Technologies IMC101T-T038 | Demoboard EVAL-IMOTION2GO, Rev. 1.0
Other Topology
|
V
in
5 V
|
Output
5 V / 0.15 A
Infineon Technologies IMC101T-T038 | Demoboard REF_Fridge_C101T_IM231, Rev. 1.0
Other Topology
|
V
in
165-265 V
Infineon Technologies IMC101T-T038 | Demoboard EVAL-M1-101T, Rev. 1.4
Other Topology
|
V
in
3.3-5 V
Infineon Technologies IMC101T-T038 | Demoboard EVAL-M1-101T, Rev. 1.6
Other Topology
Infineon Technologies IMC101T-T038 | Demoboard REF-MHA0K2IMC101T, Rev. 2.0
Motor Drive
|
V
in
165-265 V
Infineon Technologies IMC102T-F064 | Demoboard EVAL-M3-102T, Rev. 1.5
Other Topology
Infineon Technologies IMC301A-F064 | Demoboard EVAL-M1-301F, Rev. 1.1
Motor Drive
Infineon Technologies IMC302A-F064 | Demoboard EVAL-M3-302F, Rev. 1.0
Power Factor Correction
|
V
in
3.3-5 V
Infineon Technologies IMD111T, Rev. 1.0
Motor Drive
|
V
in
15 V
|
Output
5 V
Infineon Technologies IMD111T-6F040 | Demoboard REF-SHA35IMD111TSYS, Rev. 1.0
Motor Drive
Infineon Technologies IMD111T-6F040 | Demoboard REF_Fridge_D111T_MOS, Rev. 1.0
Other Topology
|
V
in
165-265 V
Infineon Technologies IMD111T-6F040, Rev. 1.1
Motor Drive
|
V
in
165-270 V
previous
1
...
157
158
159
160
161
...
491
next
Cart
Your cart is empty.
Get samples and quotes