IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IKW40N65ET7 | Demoboard EVAL-M5-IGBT7

IGBT motor drives evaluation board in TO247 packages

Overview

TopologyPositive to Negative Converter
Input voltage340-180 V

Description

EVAL-M5-IGBT7 is a 3-phase inverter board for motor drive applications implemented with our 7th generation of TRENCHSTOPTM IGBT.For operating it, a control board equipped with the M5 32-pin interface connector such as the XMC DriveCard 4400 is needed.Jointly they feature and demonstrate usage of 7th generation of TRENCHSTOP™ IGBT in this application.The evaluation board was developed to support customers during their first steps designing applications with the TRENCHSTOP™ IGBT7 in discrete packages, such as the IKW40N65ET7 or IKW40N120CS7, and EiceDRIVER™ 1200 V isolated gate driver 1EDI20H12AH. The assembled discrete has a rated blocking voltage of up to 1200 V and the board supports all TRENCHSTOP™ IGBT7 in 3pin and 4pin TO247 packages.

Features

  • 650 V TRENCHSTOP™ IGBT 7 T7 in TO-247
  • Low inductive design
  • Isolated sensing with Δ∑-ADC
  • Overload and short-circuit hardware protection
  • Over temperature hardware protection
  • Rugged gate driver technology with stability against transient and negative voltage
  • Measurement test points compatible with standard oscilloscope probes

Typical applications

  • Energy Storage Systems
  • Industrial motor drives and controls
  • Uninterruptible Power Supplies (UPS)

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SL2 SMT Common Mode Line Filter, bifilar, 2
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings2 
Inductance51 µH
Maximum Impedance5500 Ω
Rated Current1000 mA
DC Resistance0.16 Ω
Rated Voltage80 V
ApplicationCAN 
–Check availability
SPECWE-SL2 SMT Common Mode Line Filter, bifilar, 2
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings2 
Inductance2000 µH
Maximum Impedance9200 Ω
Rated Current600 mA
DC Resistance0.42 Ω
Rated Voltage80 V
–
–Check availability