IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies ILD8150 | Demoboard EVAL_TOLT_DC48V_3KW

Three-phase power inverter board using OptiMOS™ 100 V TOLT MOSFET

Overview

TopologyBuck Converter
Input voltage36-52 V
Output 112 V
IC revision3.0

Description

The evaluation board features a motor drive inverter power stage using high efficiency, 100 V OptiMOS™ 5 power MOSFETs in top-side cooling TOLT package. The top-side cooled MOSFET solution for 3-phase BLDC motor drive leads to increase power handling capability. The power board operates with Infineon’s XMC1300 Drive Card (KIT_XMC1300_DC_V1). Firmware is provided with trapezoidal control for 48 V BLDC motor with hall sensors. Additionally, the evaluation board includes three current shunts to allow compatibility with FOC commutation with XMC4400 drive card.

Features

  • TOLT MOSFET – TO-Leaded top-side cooling package
  • 48 V 3 phase BLDC motor drive inverter
  • Capable of both block commutation control and FOC control
  • 5.0 V and 12.0 V on board power supplies for microcontroller and gate drivers, respectively
  • Standard power board connector to plug in the XMC1300 and XMC4400

Typical applications

  • Motor Control & Drives
  • Battery powered power tools

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 470 µH, 1.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Saturation Current @ 10%1.5 A
Saturation Current @ 30%1.85 A
Rated Current1.4 A
Performance Rated Current1.45 A
DC Resistance560 mΩ
Self Resonant Frequency1.8 MHz
Size1210 
VersionStandard 
Check availability