IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies IGC033S10S1 | Demoboard EVAL_7136U_100V_GANC

Half-bridge evaluation board with CoolGaN™ Transistor 100 V G3 and TDI EiceDRIVER™ 1EDN7136U

Overview

TopologyHalf-Bridge Converter Nonisolated
Input voltage4.5-5.5 V
IC revision1.0

Description

The EVAL_7136U_100V_GaNc allows designers to conduct a comprehensive general-purpose evaluation of the featured CoolGaN™ Transistor 100 V G3 together with the dedicated TDI EiceDRIVER™ gate driver.The GaN transistor is housed in a small PQFN 3x5 package and has a very low on-state resistance of 2.4 mΩ, making it ideal for demanding high-voltage and high-current applications. The high-side gate driver IC with truly diffential inputs is tailor-made for driving GaN transistors.

Features

Optimized half-bridge layoutWaveform connectionDC voltage connectionOn-board temperature sensingMultiple PWM input options

Typical applications

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
Fl(mm)
Packaging
SW(mm)
Ingress Protection Code
Mount
Center Contact
Variant
Color
Gender
IR(A)
W(mm)
H(mm)
Ti
Tl(mm)
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Width0.8 mm
Height0.8 mm
Check availability
SPECWR-TBL Series 3631 - 3.50 mm Horizontal with hook on wire Side, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Length7 mm
PackagingBox 
MountCable 
VariantHook on wire side 
ColorGreen 
Rated Current10 A
Pins
ApplicationPluggable 
PCB/Cable/PanelCable 
ModularityNo 
TypeHorizontal 
Wire Section 16 to 28 (AWG) 1.31 to 0.0810 (mm²)
Check availability
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +150 °C
Length15 mm
PackagingCarton 
SW5.5 mm
Inner ThreadM3 
Check availability
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +150 °C
Length30 mm
PackagingCarton 
SW5.5 mm
Inner ThreadM3 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
PackagingBag 
ColorBlack 
GenderJumper 
Rated Current3 A
Pins
Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +150 °C
PackagingTape and Reel 
MountTHR 
Rated Current85 A
Width10 mm
Height4 mm
Inner ThreadM5 
Thread Length3.5 mm
Pins
Check availability
SPECWR-TBL Series 3221 - 3.50 mm Horizontal PCB Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Length43.4 mm
PackagingBox 
MountTHT 
ColorGreen 
Rated Current10.5 A
Pins12 
ApplicationPCB Header 
PCB/Cable/PanelCable 
ModularityNo 
TypePCB Header 
Check availability
SPECWR-SMA PCB THT/THR/SMT, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -65 °C up to +165 °C
Insulation Resistance5000 MΩ
PackagingTray 
Ingress Protection CodeNone 
MountTHT 
Center ContactØ 1.27 
GenderJack 
PCB/Cable/PanelPCB 
Check availability
SPECWR-MMCX PCB THT/SMT, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-MMCX PCB THT/SMT
Operating Temperature -55 °C up to +155 °C
Insulation Resistance1000 MΩ
PackagingTray 
Ingress Protection CodeNone 
MountTHT 
Center ContactØ 0.7 
GenderJack 
PCB/Cable/PanelPCB 
Check availability