Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(5)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1013)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(60)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4771-4800 of 14709 reference designs
Filter values
Infineon Technologies IMD111T-6F040, Rev. 1.1
Motor Drive
|
V
in
165-270 V
Infineon Technologies IMD112T | Demoboard EVAL-M7-D112T, Rev. 1.0
Motor Drive
Infineon Technologies IMD112T | Demoboard REF-SHA35WRC2SYS, Rev. 2.0
Motor Drive
|
V
in
120-300 V
Infineon Technologies IMD700A | Demoboard EVAL_IMD700A_FOC_3SH, Rev. 1.2
Motor Drive
|
V
in
12-24 V
|
Output
15 A
Infineon Technologies IMD701A | Demoboard DEMO_IMR_MTRCTRL_V1, Rev. 1.0
Motor Drive
Infineon Technologies IMDQ75R008MD1H | Demoboard REF_SSCB_AC_DC_1PH_SiC, Rev. 2.0
Other Topology
|
V
in
90-260 V
Infineon Technologies IMI111T-026H | Demoboard EVAL-IMI111T-026, Rev. 1.0
Motor Drive
|
V
in
110-230 V
Infineon Technologies IMI111T-046H | Demoboard EVAL-IMI111T-046, Rev. V2.1
Motor Drive
Infineon Technologies IMM101T-015M | Demoboard iMOTION™ MADK Starter Kit for IMM101T Smart IPMs, Rev. 1.1
Other Topology
|
V
in
110-230 V
|
fsw
6-26 kHz
|
Output
380 V / 0.35 A
Infineon Technologies IMM101T-046M | Demoboard iMOTION™ MADK Starter Kit for IMM101T Smart IPMs, Rev. 1.1
Other Topology
|
V
in
110-230 V
|
fsw
5-26 kHz
|
Output
380 V / 0.6 A
Infineon Technologies IMT40R011M2H | Demoboard REF_10KW_3LBUCK_SIC400, Rev. V1.0
Buck Converter
|
V
in
55-400 V
|
Outputs
300 V / 24 A, 300 V / 34 A
Infineon Technologies IMT65R010M2H | Demoboard REF_10KW_3LBUCK_SIC400, Rev. V1.0
Buck Converter
|
V
in
55-400 V
|
fsw
32.5 kHz
|
Outputs
300 V / 34 A, 300 V / 24 A
Infineon Technologies IMZ120R-SIC
Other Topology
|
V
in
340-480 V
|
fsw
10-100 kHz
Infineon Technologies IMZA65R048M1H | Demoboard EVAL_3KW_50V_PSU, Rev. 1.0
Power Factor Correction
|
V
in
180-275 V
|
Output
50 V
Infineon Technologies IPA80R600P7 | Demoboard DEMO_5QSAG_60W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 1 A, 12 V / 4.58 A
Infineon Technologies IPDQ60T010S7 | Demoboard REF_SSCB_AC_DC_1PH_16A, Rev. 2.0
Other Topology
|
V
in
90-260 V
Infineon Technologies IPT60R022S7 | Demoboard EVAL_500W_5G_PSU, Rev. 1.0
Power Factor Correction
|
V
in
85-305 V
|
Output
12 V / 42 A
Infineon Technologies IPZ60R040C7 | Demoboard EVAL_3889_3.3VOUT, Rev. 1.2
Power Factor Correction
|
V
in
85-265 V
|
fsw
40-250 kHz
|
Output
400 V / 6.25 A
Infineon Technologies IQDH29NE2LM5 | Demoboard Modular DC/DC Converter , Rev. 1
Buck-Boost Converter
|
V
in
10-16 V
|
Output
50 V / 5 A
Infineon Technologies IR1155 | Demoboard DEMO_200W_12VD, Rev. 2.2
Power Factor Correction
|
V
in
85-265 V
|
fsw
50-60 kHz
|
Output
12 V / 16 A
Infineon Technologies IR2085S | Demoboard EVAL-FFXMR20W2M1HX, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
24 V
|
Outputs
40 V, 0.3 V
Infineon Technologies IR2085S | Demoboard EVAL-PSIR2085, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
Output
3.3 V
Infineon Technologies IR2085S | Demoboard EVAL-FS33MR12W1M1HM5, Rev. 1.0
Motor Drive
|
V
in
340-480 V
Infineon Technologies IR2214 | Demoboard EVAL-M1-IR2214, Rev. 1.0
Positive to Negative Converter
|
V
in
480 V
Infineon Technologies IR3447M
Buck Converter
|
V
in
5 V
|
fsw
270-1650 kHz
|
Output
3.3 V / 25 A
Infineon Technologies IR3447M
Buck Converter
|
V
in
12 V
|
fsw
270-1650 kHz
|
Output
3.3 V / 25 A
Infineon Technologies IR3448M
Buck Converter
|
V
in
5 V
|
fsw
270-1650 kHz
|
Output
1.8 V / 16 A
Infineon Technologies IR3448M
Buck Converter
|
V
in
5 V
|
fsw
270-1650 kHz
|
Output
5 V / 16 A
Infineon Technologies IR3448M
Buck Converter
|
V
in
12 V
|
fsw
270-1650 kHz
|
Output
5 V / 16 A
Infineon Technologies IR3448M
Buck Converter
|
V
in
12 V
|
fsw
270-1650 kHz
|
Output
1.8 V / 16 A
previous
1
...
158
159
160
161
162
...
491
next
Cart
Your cart is empty.
Get samples and quotes