IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IGC033S10S1 | Demoboard EVAL_7136U_100V_GANC

Half-bridge evaluation board with CoolGaN™ Transistor 100 V G3 and TDI EiceDRIVER™ 1EDN7136U

Overview

TopologyHalf-Bridge Converter Nonisolated
Input voltage4.5-5.5 V
IC revision1.0

Description

The EVAL_7136U_100V_GaNc allows designers to conduct a comprehensive general-purpose evaluation of the featured CoolGaN™ Transistor 100 V G3 together with the dedicated TDI EiceDRIVER™ gate driver.The GaN transistor is housed in a small PQFN 3x5 package and has a very low on-state resistance of 2.4 mΩ, making it ideal for demanding high-voltage and high-current applications. The high-side gate driver IC with truly diffential inputs is tailor-made for driving GaN transistors.

Features

Optimized half-bridge layoutWaveform connectionDC voltage connectionOn-board temperature sensingMultiple PWM input options

Typical applications

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
Fl(mm)
Packaging
SW(mm)
Class
Ingress Protection Code
Mount
Center Contact
Variant
Color
Gender
IR(A)
W(mm)
H(mm)
Ti
Tl(mm)
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 3631 - 3.50 mm Horizontal with hook on wire Side, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length7 mm
–
PackagingBox 
–
–
–
MountCable 
–
VariantHook on wire side 
ColorGreen 
–
Rated Current10 A
–
–
–
–
Pins2 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 16 to 28 (AWG) 1.31 to 0.0810 (mm²)
–Check availability
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length15 mm
–
PackagingCarton 
SW5.5 mm
–
–
–
–
–
–
–
–
–
–
Inner ThreadM3 
–
–
–
–
–
–
–
–Check availability
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length30 mm
–
PackagingCarton 
SW5.5 mm
–
–
–
–
–
–
–
–
–
–
Inner ThreadM3 
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
–
–
–
–
–
ColorBlack 
GenderJumper 
Rated Current3 A
–
–
–
–
Pins1 
–
–
–
–
–
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
PackagingTape and Reel 
–
–
–
MountTHR 
–
–
–
–
Rated Current85 A
Width10 mm
Height4 mm
Inner ThreadM5 
Thread Length3.5 mm
Pins8 
–
–
–
–
–
–Check availability
SPECWR-TBL Series 3221 - 3.50 mm Horizontal PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length43.4 mm
–
PackagingBox 
–
–
–
MountTHT 
–
–
ColorGreen 
–
Rated Current10.5 A
–
–
–
–
Pins12 
ApplicationPCB Header 
PCB/Cable/PanelCable 
ModularityNo 
TypePCB Header 
–
–Check availability
SPECWR-SMA PCB THT/THR/SMT, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -65 °C up to +165 °C
–
Insulation Resistance5000 MΩ
–
–
–
PackagingTray 
–
ClassIndustrial 
Ingress Protection CodeNone 
MountTHT 
Center ContactØ 1.27 
–
–
GenderJack 
–
–
–
–
–
–
–
PCB/Cable/PanelPCB 
–
–
–
–Check availability
SPECWR-MMCX PCB THT/SMT, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-MMCX PCB THT/SMT
–
–
–
–
Operating Temperature -55 °C up to +155 °C
–
Insulation Resistance1000 MΩ
–
–
–
PackagingTray 
–
–
Ingress Protection CodeNone 
MountTHT 
Center ContactØ 0.7 
–
–
GenderJack 
–
–
–
–
–
–
–
PCB/Cable/PanelPCB 
–
–
–
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 3.3 µH, 44 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current44 A
Saturation Current @ 10%57 A
Saturation Current @ 30%60.5 A
DC Resistance1.44 mΩ
Self Resonant Frequency26.44 MHz
Wire TypeFlat 
–Check availability