IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ILD8150 | Demoboard REF_ILD8150_DC_1.5A_SMD

Reference board ILD8150 80V high-side buck LED driver IC with hybrid dimming

Overview

TopologyBuck Converter
Input voltage8-80 V
Switching frequency2000 kHz
IC revision1.1

Description

This reference design board features ILD8150E, a 80V LED driver IC with an innovative hybrid dimming method. The LED driver IC provides a high safety voltage margin, especially for applications operating close to safety extra low voltage (SELV) limits. Several performance and protection features provide the right fit for professional LED lighting.The reference design of ILD8150E comes with hysteretic current control, which is extremely fast and always stable without the need for any loop compensation.Additionally it provides flexibility to be used up to 1A with a short duty cycle. In range of 12.5 to 100 percent ILD8150E operates in analog dimming mode, in 0.5 to 12.5 percent in hybrid mode with fixed output frequency. Hybrid mode dimming helps to minimize LED color shift and audible noise. ILD8150E provides high accuracy over all conditions, as well as AC 100 or 120Hz input flicker rejection in the whole dimming range.

Features

  • Wide input voltage range from 8 to 80V
  • Capable to provide output current up to 1A
  • Frequency range is 300 – 600kHz
  • Up to 2MHz switching frequency
  • Digital soft-start
  • PWM dimming input up to 20kHz
  • Hybrid output dimming
  • Typical ±3% output current accuracy
  • Very low LED current drift over temperature
  • Undervoltage lockout
  • Cycle by cycle current limit
  • PG-DSO-8 package with exposed pad
  • Overtemperature protection

Typical applications

  • LED driver

More information

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
fres(MHz)
Size
Version
L(µH)
IR(A)
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
Saturation Current @ 10%1.5 A
Saturation Current @ 30%1.85 A
Rated Current1.4 A
Performance Rated Current1.45 A
Self Resonant Frequency1.8 MHz
Size1210 
VersionStandard 
Inductance470 µH
Rated Current1.4 A
DC Resistance560 mΩ
–Check availability
SPECWR-TBL Series 4123 - 3.81 mm Screwless 45° Entry, 2, Screwless Push In
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
Type45° Cable Entry 
Wire Section 16 to 30 (AWG) 1.31 to 0.05 (mm²)
–
–
–
–
–
–
–
–
Rated Current4 A
–
–Check availability
SPECWR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header, 4, Pluggable
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationPluggable 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
–
–
–
–
–
–
–
–
–
Rated Current20 A
–
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance860 µH
Rated Current3 A
DC Resistance150 mΩ
–Check availability