60736022210320 | SPEC
| PDF | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BNC BNC Cable Connectors | BNC Cable ConnectorRight Angle Plug | – | |
64403203111000 | SPEC
| – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-ADPT SMA to SMA | Coax Adaptor SMA Plug to SMA Jack WR-ADPT | – | |
64403103111000 | SPEC
| – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-ADPT SMA to SMA | Coax Adaptor SMA Jack to SMA Jack WR-ADPT | – | |
64403260111000 | SPEC
| – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-ADPT SMA to MMCX | Coax Adaptor | – | |
64401101121002 | SPEC
| – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-ADPT SMP Bullet Adaptors | Coax Bullet Adaptor | WR-ToolRF SMP Extraction Tool
| |
64403136111000 | SPEC
| – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-ADPT SMA to UMRF | Coax Adaptor | – | |
60612002111504 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MCX PCB THT/SMT | MCX PCB THT Jack | – | |
60612432111512 | SPEC
| – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MCX Panel Connectors | MCX Bulkhead Receptacle Jack | – | |
60636031210320 | SPEC
| PDF | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MCX Cable Connectors | MCX Right Angle Plug Crimp Type | – | |
66036011210320 | SPEC
| PDF | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MMCX Cable Connectors | MMCX Right Angle Plug Crimp Type | – | |
66011002111501 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MMCX PCB THT/SMT | MMCX PCB THT Jack | – | |
66012002111503 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MMCX PCB THT/SMT | MMCX PCB THT Jack | – | |
65530206515304 | SPEC
| – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CXASY RPSMA Bulkhead Jack to MCX Straight Plug / RG-178/U Flexible Cable / 152.4 mm length | RPSMA Bulkhead Jack to MCX Straight Plug | – | |
636201040035 | SPEC
| – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-UMRF UMRF to UMRF | Right Angle Plug to UMRF Right Angle Plug | – | |
636208040100 | SPEC
| – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-UMRF SMA to UMRF | SMA Bulkhead Jack IP67 to UMRF Right Angle Plug | – | |
636208110250 | SPEC
| – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-UMRF SMA to UMRF | SMA Bulkhead Jack IP67 to UMRF Right Angle Plug | – | |
60311052111534 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMA PCB THT/THR/SMT | SMA PCB THT JACK IP67 | – | |
60311082111559 | SPEC
| – | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WR-SMA PCB THT/THR/SMT | SMA PCB THT JACK Un-Mated IP67 | – | |
60312082111560 | SPEC
| – | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WR-SMA PCB THT/THR/SMT | SMA PCB THT JACK Un-Mated IP67 | – | |
60312202111561 | SPEC
| – | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WR-SMA PCB End Launch | SMA PCB End Launch Jack | – | |
60312202111562 | SPEC
| – | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WR-SMA PCB End Launch | SMA PCB End Launch Jack | – | |
61612102121405 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMB PCB THT/SMT | SMB PCB SMT Jack | – | |
61611002121501 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMB PCB THT/SMT | SMB PCB THT Jack | – | |
61612002121503 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMB PCB THT/SMT | SMB PCB THT Jack | – | |
61613002111501 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMB PCB THT/SMT | SMB PCB THT Plug | – | |
60123002122501 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMP PCB THT/ THR/ SMT Connectors | SMP PCB THT Plug | – | |
60114602122404 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMP PCB THT/ THR/ SMT Connectors | SMP PCB THR Plug | – | |
60124202122305 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMP PCB End Launch | SMP PCB End Launch Plug | – | |
60312862112552 | SPEC
| PDF | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMA PCB Solderless | Solderless SMA PCB Jack | – | |
60312872112545 | SPEC
| PDF | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMA PCB Solderless | Solderless SMA PCB Jack | – | |
636101111001 | SPEC
| – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-UMRF PCB Receptacle SMT with 3 Pads | UMRF PCB Receptacle | – | |
60412422241505 | SPEC
| – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-NTYPE N Type Panel Connectors | WR-NTYPE N Type Panel Jack 4-Hole | – | |
60446022211121 | SPEC
| PDF | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-NTYPE N Type Cable Connectors | WR-NTYPE N Type Cable Connector Straight Plug | – | |
67012002221502 | SPEC
| – | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WR-TNC TNC PCB Connectors | WR-TNC TNC PCB THT Jack | – | |
60711002241501 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BNC BNC PCB Connectors | WR-BNC BNC PCB THT Jack | – | |
60712002241502 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BNC BNC PCB Connectors | WR-BNC BNC PCB THT Jack | – | |
60311002114501 | SPEC
| – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMA PCB THT/THR/SMT | – | – | |
60312202114307 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMA PCB End Launch | – | – | |
63011002124501 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-RPSMA PCB THT Connectors | – | – | |
63012002124503 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-RPSMA PCB THT Connectors | – | – | |
65503603215303 | SPEC
| – | 1 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CXASY SMA to SMA | – | – | |
67036026210320 | SPEC
| PDF | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WR-TNC TNC Cable Connectors | – | – | |