Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13621-13650 of 14698 reference designs
Filter values
Texas Instruments TPS62966, Rev. A
Buck Converter
|
V
in
3-17 V
|
Output
0.6 V / 6 A
Texas Instruments TPS62968, Rev. A
Buck Converter
|
V
in
3-17 V
|
Output
0.6 V / 8 A
Texas Instruments TPS62A03 | Demoboard TIDA-011002
Buck Converter
|
V
in
2.5-5.5 V
|
Output
5.5 V / 3 A
Texas Instruments TPS630250, Rev. B
Buck-Boost Converter
|
V
in
2.5-5.5 V
|
Output
3.3 V / 2 A
Texas Instruments TPS630250, Rev. B
Buck-Boost Converter
|
V
in
2.3-5.5 V
|
Output
3.6 V / 2 A
Texas Instruments TPS630251
Buck-Boost Converter
|
V
in
2.5-5.5 V
|
Output
3.3 V / 2 A
Texas Instruments TPS630251
Buck-Boost Converter
|
V
in
2.3-5.5 V
|
Output
2.9 V / 2 A
Texas Instruments TPS630252, Rev. B
Buck-Boost Converter
|
V
in
2.5-5.5 V
|
Output
3.3 V / 2 A
Texas Instruments TPS630252, Rev. B
Buck-Boost Converter
|
V
in
2.3-5.5 V
|
Output
3.3 V / 2 A
Texas Instruments TPS631000 | Demoboard TPS631000EVM
Buck-Boost Converter
|
V
in
1.6-5.5 V
|
Output
5.3 V
Texas Instruments TPS631010 | Demoboard TPS631010EVM-109, Rev. 00
Buck-Boost Converter
|
V
in
1.6-5.5 V
|
Output
5.5 V
Texas Instruments TPS63710 | Demoboard TPS63710EVM-811
Positive to Negative Converter
|
V
in
3.1-14 V
|
fsw
1400-1600 kHz
|
Output
-1.8 V / 1 A
Texas Instruments TPS63710, Rev. A
Positive to Negative Converter
|
V
in
4.5-14 V
|
fsw
1400-1600 kHz
|
Output
-1.8 V
Texas Instruments TPS63710, Rev. A
Positive to Negative Converter
|
V
in
8.8-14 V
|
fsw
1400-1600 kHz
|
Output
-5 V
Texas Instruments TPS63802 | Demoboard TIDA-010053, Rev. E1
Buck-Boost Converter
|
V
in
1.3-5.5 V
|
fsw
1.4-2.7 kHz
|
Output
5 V
Texas Instruments TPS63810 | Demoboard BOOSTXL-TECDRV
Buck-Boost Converter
|
V
in
3.3 V
|
Output
2.5 A
Texas Instruments TPS64200
Buck Converter
|
V
in
1.8-6.5 V
|
fsw
350 kHz
|
Output
6.5 V / 3 A
Texas Instruments TPS64201
Buck Converter
|
V
in
1.8-6.5 V
|
fsw
450 kHz
|
Output
6.5 V / 3 A
Texas Instruments TPS64202
Buck Converter
|
V
in
1.8-6.5 V
|
fsw
550 kHz
|
Output
6.5 V / 3 A
Texas Instruments TPS64203
Buck Converter
|
V
in
5 V
|
Output
1.2 V / 1.2 A
Texas Instruments TPS64203
Buck Converter
|
V
in
1.8-6.5 V
|
Output
6.5 V / 3 A
Texas Instruments TPS650250RHBR | Demoboard TIDA-010011, Rev. E1
Buck Converter
|
V
in
5 V
|
fsw
1950-2550 kHz
|
Output
1.1 V
Texas Instruments TPS650320 | Demoboard TPS650320-Q1
Buck Converter
|
V
in
4-18.3 V
|
Output
5.5 V / 0.8 A
Texas Instruments TPS650330 | Demoboard TPS650330-Q1, Rev. A
Buck Converter
|
V
in
4-18.3 V
|
Output
4 V / 1.5 A
Texas Instruments TPS650350-Q1 | Demoboard TPS650350Q1EVM
Buck Converter
|
V
in
2.5-5.5 V
|
Output
3.3 V / 0.3 A
Texas Instruments TPS650860 | Demoboard TPS650860EVM-116
Buck Converter
|
V
in
5.6-21 V
Texas Instruments TPS650861 | Demoboard BOOSTXL-TPS650861, Rev. 001
Buck Converter
|
V
in
3-5.5 V
|
fsw
1000-3200 kHz
|
Output
3.58 V
Texas Instruments TPS650861 | Demoboard BOOSTXL-TPS650861, Rev. 001
Buck Converter
|
V
in
3-5.5 V
|
fsw
1000-3200 kHz
|
Output
3.58 V / 0.43 A
Texas Instruments TPS650861 | Demoboard BOOSTXL-TPS650861, Rev. 001
Buck Converter
|
V
in
5.6-21 V
|
fsw
1000-3200 kHz
|
Output
5 V
Texas Instruments TPS650861 | Demoboard BOOSTXL-TPS650861, Rev. 001
Buck Converter
|
V
in
5.6-21 V
|
fsw
1000-3200 kHz
|
Output
3.76 V
previous
1
...
453
454
455
456
457
...
490
next
Cart
Your cart is empty.
Get samples and quotes