IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS631010 | Demoboard TPS631010EVM-109

3-A peak current high-efficiency ultra-small solution size buck-boost converter

Overview

TopologyBuck-Boost Converter
Input voltage1.6-5.5 V
Output 15.5 V
IC revision00

Description

The TPS631010 and TPS631011 are constant frequency peak current mode control buck-boost converters in tiny wafer chip scale package. They have a 3A peak current limit (typical) and 1.6V to 5.5V input voltage range and provide a power supply solution for system pre-regulators and voltage stabilizers.

Features

  • 1.6V to 5.5V input voltage range
  • Device input voltage > 1.65V for start-up
  • 1.2V to 5.5V output voltage range(adjustable)
  • 1.0V VOUT is supported in PFM mode
  • High output current capability, 3A peak switch current
  • 2A output current for VIN ≥ 3V, VOUT = 3.3V
  • 1.5A output current for VIN ≥ 2.7V, VOUT = 3.3V
  • Active output discharge (TPS631011 only)
  • High efficiency over the entire load range
  • 8μA typical quiescent current
  • Automatic power save mode and forced PWM mode configurable
  • Peak current buck-boost mode architecture
  • Seamless mode transition
  • Forward and reverse current operation
  • Start-up into pre-biased outputs
  • Fixed-frequency operation with 2MHz switching
  • Safety and robust operation features
  • Overcurrent protection and short-circuitprotection
  • Integrated soft start with active ramp adoption
  • Overtemperature protection and overvoltageprotection
  • True shutdown function with load disconnect
  • Forward and backward current limit
  • Small solution size
  • Small 1-µH inductor
  • 1.803mm × 0.905mm in WCSP

Typical applications

  • Fingerprint, camera sensors (electronic smart lock, IP network camera)
  • Voltage stabilizer (datacom, optical modules, cooling/heating), System pre-regulator (smartphone, tablet, terminal, telematics), Point-of-load regulation (wired sensor, port/cable adapter, and dongle)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, 6, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability