IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS630251

TPS63025x High Current, High Efficiency Single Inductor Buck-Boost Converter

Overview

TopologyBuck-Boost Converter
Input voltage2.3-5.5 V
Output 12.9 V / 2 A

Description

The TPS63025x are high efficiency, low quiescent current buck-boost converters suitable for application where the input voltage is higher or lower than the output. Output currents can go as high as 2 A in boost mode and as high as 4 A in buck mode. The maximum average current in the switches is limited to a typical value of 4 A. The TPS63025x regulates the output voltage over the complete input voltage range by automatically switching between buck or boost mode depending on the input voltage ensuring a seamless transition between modes. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain highest efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over the complete load current range. There is a PFM/PWM pin that allows the user to choose between automatic PFM/PWM mode operation and forced PWM operation. During PWM mode a fixed-frequency of typically 2.5 MHz is used. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin WCSP package measuring 1.766 mm × 2.086mm and 14-pin HotRod package measuring 2.5 mm × 3mm.

Features

  • Real Buck or Boost Operation with Automatic and Seamless Transition Between Buck and Boost Operation
  • 2.3 V to 5.5 V input voltage range
  • 2 A Continuous Output Current : VIN≥ 2.5 V, VOUT= 3.3 V
  • Adjustable and Fixed Output Voltage
  • Efficiency up to 95% in Buck or Boost Mode and up to 97% when VIN=VOUT
  • 2.5MHz Typical Switching Frequency
  • 35-µA Operating Quiescent Current
  • Integrated Soft Start
  • Power Save Mode
  • True Shutdown Function
  • Output Capacitor Discharge Function
  • Over-Temperature Protection and Over-Current Protection
  • Wide Capacitance Selection
  • Small 1.766 mm × 2.086 mm, 20-pin WCSP and 2.5 mm × 3 mm, 14-pin Hot Rod

Typical applications

  • Battery Powered Applications
  • Point of load regulation
  • Cellular Phones, Smart Phones
  • PC and Smart Phone accessories
  • Tablets PC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 0.68 µH, 5.15 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current5.15 A
Saturation Current @ 30%10 A
DC Resistance36 mΩ
Self Resonant Frequency100 MHz
Operating Voltage80 V
MountSMT 
Check availability