IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS650860 | Demoboard TPS650860EVM-116

TPS650860 Evaluation Module

Overview

TopologyBuck Converter
Input voltage5.6-21 V

Description

Evaluation Module (EVM) for the TPS65086x family. The EVM provides a platform for engineers to evaluate, test, and explore the TPS650860 in a real world application use. All of the sequencing and functionality required for the processor and system is demonstrated on this board. This EVM also features the functionality to change from the preset configuration and test unique applications.

Features

  • DVS
  • Sequencing
  • I2C Communication and Controls
  • Holistic System Example Architecture
  • This circuit design is tested and orderable and includes GUI and User's Guide

Typical applications

  • Test and Measurement
  • POS Terminals, Embedded PCs, Programmable Logic Controllers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability