Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13561-13590 of 14698 reference designs
Filter values
Texas Instruments TPS62170-Q1, Rev. D
Buck Converter
|
V
in
3-17 V
|
Outputs
5 V / 0.5 A, 1 V / 0.5 A, 1.8 V / 0.5 A, 1.2 V / 0.5 A, -5 V, 1.5 V / 0.5 A, 2.5 V / 0.5 A
Texas Instruments TPS62170-Q1, Rev. D
Buck Converter
|
V
in
5-17 V
|
Output
5 V / 0.5 A
Texas Instruments TPS62170-Q1, Rev. D
Buck Converter
|
V
in
3.3-17 V
|
Output
3.3 V / 0.5 A
Texas Instruments TPS62171, Rev. C
Buck Converter
|
V
in
3-17 V
|
Output
1.8 V / 0.5 A
Texas Instruments TPS62171-Q1, Rev. D
Buck Converter
|
V
in
3-17 V
|
Output
1.8 V
Texas Instruments TPS62172, Rev. C
Buck Converter
|
V
in
3-17 V
|
Output
3.3 V / 0.5 A
Texas Instruments TPS62172, Rev. E
Buck Converter
|
V
in
3-17 V
|
Output
3.3 V
Texas Instruments TPS62172DSGR | Demoboard TIDA-010071, Rev. E2
Buck Converter
|
V
in
13 V
|
Output
3.3 V
Texas Instruments TPS62173 | Demoboard PMP22165, Rev. A
Other Topology
|
V
in
1.5 V
|
Output
1.5 V / 0.2 A
Texas Instruments TPS62173 | Demoboard PMP22165, Rev. A
Buck Converter
|
V
in
3.2-3.4 V
|
Outputs
0.88 V / 3.1 A, 2.5 V / 0.5 A, 1.1 V / 0.5 A
Texas Instruments TPS62173 | Demoboard PMP22165, Rev. A
Buck Converter
|
V
in
7-14 V
|
Outputs
3.3 V / 4 A, 1.2 V / 4.8 A, 1.5 V / 4 A, 0.8 V / 165 A
Texas Instruments TPS62173 | Demoboard PMP22165, Rev. A
Buck Converter
|
V
in
3.3 V
|
Output
3.3 V / 0.5 A
Texas Instruments TPS62173, Rev. C
Buck Converter
|
V
in
3-17 V
|
Output
5 V / 0.5 A
Texas Instruments TPS62175, Rev. C
Buck Converter
|
V
in
4.75-28 V
|
Outputs
1.8 V / 0.5 A, 3.3 V / 0.5 A, 1.2 V / 0.5 A, 1 V / 0.5 A, 2.5 V / 0.5 A
Texas Instruments TPS62175, Rev. C
Buck Converter
|
V
in
5-28 V
|
Output
5 V / 0.5 A
Texas Instruments TPS62175, Rev. C
Positive to Negative Converter
|
V
in
12 V
|
Outputs
-1.8 V / 0.59 A, -5 V / 0.37 A, -3.3 V / 0.47 A
Texas Instruments TPS62177, Rev. C
Buck Converter
|
V
in
4.75-28 V
|
Output
3.3 V / 0.5 A
Texas Instruments TPS62177 | Demoboard TIDA-010047, Rev. E1
Flyback Converter
|
V
in
220-240 V
|
Output
5 V / 5 A
Texas Instruments TPS62177DQC | Demoboard TIDA-00203, Rev. E1
Buck Converter
|
V
in
5 V
|
Output
3.3 V
Texas Instruments TPS62184, Rev. A
Buck Converter
|
V
in
4-17 V
|
fsw
1500 kHz
|
Outputs
2.5 V / 6 A, 1 V / 6 A, 1.8 V / 6 A, 3.3 V / 6 A, 0.9 V / 6 A, 1.2 V / 6 A
Texas Instruments TPS62410-Q1 | Demoboard TPS62410Q1-EVM, Rev. October 2016
Buck Converter
|
V
in
25-6 V
|
Outputs
1.8 V / 0.8 A, 1.2 V / 0.8 A
Texas Instruments TPS62442WRQRR | Demoboard TMDSCNCD28P65X, Rev. A
Buck Converter
|
V
in
5 V
|
Output
3.3 V
Texas Instruments TPS62510, Rev. A
Buck Converter
|
V
in
1.8-3.8 V
|
fsw
1300-1700 kHz
|
Output
1.5 V / 1.5 A
Texas Instruments TPS62730 | Demoboard TIDA-00646, Rev. 1.0
Buck Converter
|
V
in
1.9-3.9 V
|
fsw
3000 kHz
|
Output
2.3 V / 0.1 A
Texas Instruments TPS62730 | Demoboard TIDA-00838, Rev. 1.0
Buck Converter
|
V
in
1.9-3.9 V
|
fsw
3000 kHz
|
Output
2.3 V / 0.1 A
Texas Instruments TPS62736, Rev. C
Buck Converter
|
V
in
2-5.5 V
|
Output
5.3 V / 0.05 A
Texas Instruments TPS62737, Rev. C
Buck Converter
|
V
in
2-5.5 V
|
Output
5 V / 0.2 A
Texas Instruments TPS62740 | Demoboard TIDA-00807, Rev. 001
Buck Converter
|
V
in
2.2-5.5 V
|
fsw
2000 kHz
|
Output
3.3 V / 0.3 A
Texas Instruments TPS62745 | Demoboard TIDA-01067, Rev. A
Buck Converter
|
V
in
6 V
|
Output
3 V
Texas Instruments TPS62821 | Demoboard TIDA-01579, Rev. E1
Buck Converter
|
V
in
5 V
|
Output
1.1 V
previous
1
...
451
452
453
454
455
...
490
next
Cart
Your cart is empty.
Get samples and quotes