IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS63710 | Demoboard TPS63710EVM-811

TPS63710EVM-811 Evaluation Module

Overview

TopologyPositive to Negative Converter
Input voltage3.1-14 V
Switching frequency1400-1600 kHz
Output 1-1.8 V / 1 A

Description

The TPS63710 is an inverting step-down dc-dc converter generating a negative output voltage down to -5.5 V. It provides an output current up to 1 A, depending on the input-voltage to output-voltage ratio. Its filtered reference system gives low 1/f noise which is required in high performance telecommunication systems.The TPS63710EVM-811 evaluation module (EVM) facilitates the evaluation of the TPS63710 low noise, 1-A inverting buck converter. The EVM produces a -1.8-V output voltage at up to 1-A of output current from input voltages between 3.1 V and 14 V. The TPS63710 operates in forced PWM mode with a special low 1/f noise circuit to cleanly supply sensitive analog circuits, such as data converters.

Features

Low 1/f Noise Design3.1V to 14V Input Voltage Range

  • 1.8V Output Voltage1A of Output Current

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 220 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance2.3 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability