IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS650250RHBR | Demoboard TIDA-010011

Configurable integrated power management (PMIC) with 3 DC/DC converters and 3 LDOs

Overview

TopologyBuck Converter
Input voltage5 V
Switching frequency1950-2550 kHz
Output 11.1 V
IC revisionE1

Description

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are generated using DC-DC converters with an integrated FET and a power module with an integrated inductor for size. The design features a HotRod™ package type for applications requiring low EMI. It is also optimal for design time constrained applications. Additional features include DDR termination regulator, input supply OR-ing, voltage sequencing, eFuse for overload protection, and voltage and load current monitoring. This design can be used with a processor, digital signal processor and field-programmable gate array. It has been tested for radiated emission, per CISPR22 meeting class A and B requirements.

Features

  • 1.6 A, 97% Efficient Step-Down Converter for System Voltage (VDCDC1)
    • 3.3 V, 2.8 V, or Adjustable
  • 0.8 A, up to 95% Efficient Step-Down Converter for Memory Voltage (VDCDC2)◦1.8 V, 2.5 V, or Adjustable
  • 0.8 A, 90% Efficient Step-Down Converter for Processor Core (VDCDC3)
  • Adjustable Output Voltage on VDCDC3
  • 30-mA LDO for Vdd_alive
  • 2 × 200 mA General-Purpose LDOs (LDO1 and LDO2)
  • Dynamic Voltage Management for Processor Core
  • LDO1 and LDO2 Voltage Externally Adjustable
  • Separate Enable Pins for Inductive Converters
  • 2.25-MHz Switching Frequency
  • 85-µA Quiescent Current
  • Thermal Shutdown Protection

Typical applications

  • Cellular, Smart Phones / Digital Still Cameras
  • GPS
  • Split Supply DSP and μP Solutions / Samsung ARM-Based Processors

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance1.5 µH
Performance Rated Current4.9 A
Saturation Current @ 10%5.65 A
Saturation Current @ 30%10.1 A
DC Resistance42 mΩ
Self Resonant Frequency64 MHz
MountSMT 
–Check availability