IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS63810 | Demoboard BOOSTXL-TECDRV

BoosterPack™ featuring TPS63810 for driving a TEC module

Overview

TopologyBuck-Boost Converter
Input voltage3.3 V
Output 12.5 A

Description

The BOOSXL-TECDRV BoosterPack™ allows users to evaluate the Texas Instruments TPS63810 buck-boost converter as a driver for a thermoelectric cooling (TEC) module. The TPS63810 is a high efficiency, high output current buck-boost converter programmable through I²C interface. The BoosterPack™ operates from input voltage of 3.3 V, and can drive the TEC with an output current of up to 2.5 A.

Features

  • Plug-in module for TPS63810 operating as a TEC driver
  • GUI for configuration and software support for different temperature sensors
  • Real buck, boost and buck-boost operation with automatic mode transition
  • I²C interface
  • High efficiency from 500 µA to 2.5 A output current

Typical applications

  • Broadband network radio or SoC supply (IoT, home automation, EPOS)
  • System pre-regulator (smartphone, tablet, tracking and telematics, EPOS, TWS earphones, medical hearing aids)
  • Thermoelectric device supply (TEC, optical modules)
  • Point-of-load regulation (Time-of-Flight camera sensors, port/cable adapter and dongle)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 1, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability