Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13591-13620 of 14698 reference designs
Filter values
Texas Instruments TPS62821 | Demoboard TIDA-01579, Rev. E1
Buck Converter
|
V
in
5 V
|
Output
3.3 V
Texas Instruments TPS62821DLC | Demoboard TIDA-010055, Rev. E1
Buck Converter
|
V
in
2.5-5.5 V
|
Output
1.5 V
Texas Instruments TPS62821DLCR | Demoboard TIDA-00300 PSE2, Rev. E1
Other Topology
|
V
in
5.4 V
|
Output
3.3 V
Texas Instruments TPS62823 | Demoboard TIDA-010011, Rev. 1
Other Topology
Texas Instruments TPS62824A, Rev. E
Buck Converter
|
V
in
2.4-5.5 V
|
Output
4 V / 1 A
Texas Instruments TPS62825, Rev. A
Buck Converter
|
V
in
2.4-5.5 V
|
Output
4 V / 2 A
Texas Instruments TPS62825A, Rev. E
Buck Converter
|
V
in
2.5-5.5 V
|
Output
4 V / 2 A
Texas Instruments TPS62826 | Demoboard TPS62826EVM, Rev. A
Buck Converter
|
V
in
2.4-5.5 V
|
Output
4 V / 3 A
Texas Instruments TPS62827, Rev. E
Buck Converter
|
V
in
2.4-5.5 V
|
Output
4 V / 4 A
Texas Instruments TPS62827A, Rev. E
Buck Converter
|
V
in
2.5-5.5 V
|
Output
4 V / 4 A
Texas Instruments TPS62840 | Demoboard TIDA-010053, Rev. E1
Buck Converter
|
V
in
1.8-6.5 V
|
Output
3.3 V / 0.75 A
Texas Instruments TPS62876
Buck Converter
|
V
in
2.7-6 V
|
fsw
1500-3000 kHz
|
Output
1.67 V / 25 A
Texas Instruments TPS62912, Rev. A
Buck Converter
|
V
in
3-17 V
|
fsw
1000-2000 kHz
|
Output
5.5 V / 3 A
Texas Instruments TPS62913, Rev. A
Buck Converter
|
V
in
3-17 V
|
fsw
1000-2000 kHz
|
Output
5.5 V / 2 A
Texas Instruments TPS62914
Buck Converter
|
V
in
3-17 V
|
fsw
1000-2200 kHz
|
Output
1.2 V / 4.5 A
Texas Instruments TPS62916
Buck Converter
|
V
in
3-17 V
|
fsw
1000-2200 kHz
|
Output
1.6 V / 6 A
Texas Instruments TPS62916E, Rev. A
Buck Converter
|
V
in
3-17 V
|
fsw
1000-2200 kHz
|
Output
1.2 V / 6 A
Texas Instruments TPS62918
Buck Converter
|
V
in
3-17 V
|
fsw
1000-2200 kHz
|
Output
1.2 V / 6 A
Texas Instruments TPS629210 | Demoboard TPS629210EVM, Rev. A
Buck Converter
|
V
in
12 V
|
fsw
1000-2500 kHz
|
Output
3.3 V / 1 A
Texas Instruments TPS629210-Q1 | Demoboard TIDA-020061
Buck Converter
|
V
in
3-17 V
|
Output
55 V / 1 A
Texas Instruments TPS629210-Q1 | Demoboard TPS629210-Q1EVM
Buck Converter
|
V
in
3-17 V
|
Output
3.3 V / 1 A
Texas Instruments TPS62932
Buck Converter
|
V
in
3.8-30 V
|
fsw
200-2200 kHz
|
Output
5 V / 2 A
Texas Instruments TPS62932
Buck Converter
|
V
in
3.8-30 V
|
fsw
200-2200 kHz
|
Output
3 A
Texas Instruments TPS62933
Buck Converter
|
V
in
5.1-30 V
|
Output
5 V / 3 A
Texas Instruments TPS62933, Rev. A
Buck Converter
|
V
in
3.8-30 V
|
fsw
200-2200 kHz
|
Output
22 V / 3 A
Texas Instruments TPS62933F
Buck Converter
|
V
in
3.8-30 V
|
Output
22 V
Texas Instruments TPS62933O
Buck Converter
|
V
in
3.8-30 V
|
Output
22 V
Texas Instruments TPS62933P
Buck Converter
|
V
in
3.8-30 V
|
Output
22 V
Texas Instruments TPS62933P
Buck Converter
|
V
in
5.1-30 V
|
fsw
200-2200 kHz
|
Output
12 V / 3 A
Texas Instruments TPS62964, Rev. A
Buck Converter
|
V
in
3-17 V
|
Output
0.6 V / 4 A
previous
1
...
452
453
454
455
456
...
490
next
Cart
Your cart is empty.
Get samples and quotes