IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPS650350-Q1 | Demoboard TPS650350Q1EVM

TPS650350-Q1 evaluation module for compact automotive camera module applications

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Output 13.3 V / 0.3 A

Description

The TPS650350Q1EVM is an evaluation board for the TPS65035x-Q1 power management IC. The EVM includes an onboard USB-to-I2C adapter, power terminals and jumpers for the regulator inputs and outputs, and test points for common measurements.TPS65035x-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3 V for connections to Power over Coax (PoC). All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300 mA and operate with an input voltage range from 2.5 V to 5.5 V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.

Features

  • Programmable output voltages
  • Programmable power-up and down sequencing
  • Programmable spread spectrum on or off

Typical applications

  • Automotive camera modules

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, 1.7 mm, 350 g
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
–Check availability