IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS650330 | Demoboard TPS650330-Q1

Three step-down converters with one high PSRR LDO integrated Power Management IC (PMIC)

Overview

TopologyBuck Converter
Input voltage4-18.3 V
Output 14 V / 1.5 A
IC revisionA

Description

The TPS650330-Q1 device is a highly integrated PMIC for automotive camera modules. This device combinesthree step down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an inputvoltage range up to 18.3 V for connections to power over coax. All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300 mA and operate with an input voltage range from 2.2 V to 5.5V. The step-down converters and the LDO have separate voltage inputs that enable maximum design andsequencing flexibility.

Features

  • Qualified for automotive applications
  • AEC-Q100 grade 1 qualified
  • -40°C to +125°C ambient operating temperature range
  • Three step-down converters:
  • BUCK1 VIN range from 4 V to 18.3 V
  • BUCK1 output current up to 1500-mA
  • BUCK2 and BUCK3 VIN range from 3.0 V to 5.5 V
  • BUCK2 and BUCK3 output current up to 1200-mA
  • Spread-Spectrum Clock (SSC) generation for reduced EMI
  • 2.3-MHz Forced fixed switching frequency PWM operation
  • One low dropout (LDO) regulator:
  • VIN range from 3.0 V to 5.5 V
  • Low noise
  • Adjustable output voltage via I2C
  • Up to 300-mA output current
  • 4.0-mm × 4.0-mm 24-Pin VQFN with wettable flanks

Typical applications

  • Automotive camera modules: Surround view camera modules, Rear view camera modules, Driver monitor camera modules, Power over coax (POC) camera modules, E-Mirror camera modules

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, 1.7 mm, 350 g
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
Check availability