IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS63802 | Demoboard TIDA-010053

Powering Narrowband Wireless Modules for IoT-Related Applications With LiMnO2 Cells Reference Design

Overview

TopologyBuck-Boost Converter
Input voltage1.3-5.5 V
Switching frequency1.4-2.7 kHz
Output 15 V
IC revisionE1

Description

The TPS63802 is a high efficiency, high output current buck-boost converter. It is used when the input voltage is higher, equal, or lower than the output voltage. Output currents up to 2 A are supported over a wide voltage range. The device limits the peak current at 4.5 A in Boost-Mode and 3.5 A in Buck-Mode. The device is adjusted to the programmed output voltage. It automatically changes from buck to boost operation based on the input voltage. It remains in a 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions happen seamlessly and avoids unwanted toggling within the modes. The TPS63802 comes in a 2 mm x 3 mm package. The device works with tiny passive components to keep the overall solution size small.

Features

  • Input Voltage Range: 1.3 V to 5.5 V
  • 1.8 V for Device Start-up

  • Output Voltage Range: 1.8 V to 5 V (adjustable)
  • 2-A Output Current for VIN ≥ 2.3 V, VOUT = 3.3 V
  • High Efficiency Over the Entire Load Range
  • Power Save Mode with Mode Selection
  • Peak Current Buck-Boost Mode Architecture
  • Seamless Transition Between Buck, Buck-Boost and Boost operation modes
  • Operates With Low and High Output Capacitance values
  • Forward and Reverse Current Operation
  • Start-up Into Pre-Biased Outputs
  • Safety- and Robust Operation Features
  • Integrated Soft Start
  • Over-Temperature- and Over-Voltage-Protection
  • True Shutdown Function with Load Disconnect
  • Forward and Backward current limit
  • Small Solution Size
  • 2 mm x 3 mm Package size
  • Small 0.47 µH inductor
  • Works With 22 µF Minimum Output Capacitor
  • Create a Custom Design Using the TPS63802 With the WEBENCH® Power Designer

Typical applications

  • System Pre-Regulator (Smartphone, Tablet, EFT Terminal, Telematics), Point-of-Load Regulation (Wired Sensor, Port/Cable Adapter and Dongle)
  • RF Amplifier Supply (Smart Sensors), Thermoelectric Device (TEC/TEM) Supply (Datacom, Optical Modules, Cooling/Heating), Fingerprint, Face-ID, Camera Sensors (Smartphone, Electronic Smart Lock, IP Network Camera)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Pins
Type
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.1 A
Saturation Current @ 30%11.5 A
DC Resistance12 mΩ
Self Resonant Frequency55 MHz
Operating Voltage80 V
MountSMT 
Pins2 
–
Length4 mm
Height2 mm
Rated Current7.2 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountTHT 
Pins2 
TypeStraight 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountTHT 
Pins3 
TypeStraight 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountTHT 
Pins4 
TypeStraight 
Length10.16 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability