IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS64203

SOT23 STEP-DOWN CONTROLLETR

Overview

TopologyBuck Converter
Input voltage5 V
Output 11.2 V / 1.2 A

Description

The TPS6420x are nonsynchronous step-down controllers that are ideally suited for systems poweredfrom a 5-V or 3.3-V bus or for applications powered from a 1-cell Li-Ion battery or from a 2- to 4-cell NiCd, NiMH, oralkaline battery. These step-down controllers drive an external P-channel MOSFET allowing design flexibility. To achieve highest efficiency over a wide load current range, this controller uses a minimum on time, minimum off time control scheme and consumes only 20-µA quiescent current. The minimum on time of typically 600 ns (TPS64203) allows the use of small inductors and capacitors. When disabled, the current consumption isreduced to less than 1 µA. The TPS6420x is available in the 6-pin SOT23 (DBV) package and operates over a free air temperature range of -40°C to 85°C.

Features

  • Step-Down Controller for Applications With up to 95% Efficiency
  • 1.8-V to 6.5-V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 1.2 V to VI
  • High Efficiency Over a Wide Load Current Range
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Internal Softstart
  • 20-µA Quiescent Current (Typical)
  • Overcurrent Protected
  • Available in a SOT23 Package

Remarks:

  • The TPS6420x operates with a wide range of inductor values. Valuesbetween 4.7 μH and 47 μH work in most applications.

Typical applications

  • Low Power DSP Supply
  • Hard Disk Drives
  • Digital Cameras
  • PDAs
  • Portable Audio Players
  • USB Powered Peripherals
  • Handheld PCs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 6.2 µH, 1.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.2 µH
Rated Current1.45 A
Saturation Current1.6 A
Self Resonant Frequency45 MHz
MountSMT 
–Check availability