IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS631000 | Demoboard TPS631000EVM

TPS631000 high power density buck-boost converter evaluation module

Overview

TopologyBuck-Boost Converter
Input voltage1.6-5.5 V
Output 15.3 V

Description

The TPS631000 is a constant frequency peak current mode control buck-boost converter. The device has typical 2.9-A peak current limit and input voltage range of 1.6 V to 5.5 V. The TPS631000 provides a power supply solution for system pre-regulator and voltage stabilizer.

Features

  • Input voltage range: 1.6 V to 5.5 V
  • Output voltage range: 1.2 V to 5.3 V
  • Switch peak current limit: 2.9 A

Typical applications

  • Voltage stabilizer (datacom, optical modules, cooling/heating), System pre-regulator (smartphone, tablet, terminal, telematics), Point-of-load regulation (wired sensor, port/cable adapter, and dongle)
  • Fingerprint, camera sensors (electronic smart lock, IP network camera)
  • RF amplifier supply (smart sensors)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 6, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability