IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25983 | Demoboard TPS25983EVM

TPS25983 evaluation module for 2.7-V to 26-V 18-A 2.7-mΩ eFuse

Overview

TopologyOther Topology

Description

The TPS25983 evaluation module allows reference circuit evaluation of the TPS25983 eFuse. The TPS25983 device is a 2.7-V to 26-V, 18-A eFuse with integrated 2.7-mΩ FET with inrush current protection, programmable undervoltage, overvoltage protection, current limiting and blocking FET driving capability.

Features

  • 2.7-V to 26-V (typ) operation
  • 2 A to 20 A programmable current limit using onboard jumpers
  • Programmable output voltage slew rate control
  • Configurable number of auto-retries and retrydelay features
  • Programmable current limit timer
  • TVS diode for input transient protection
  • On-board Schottky diode at output prevents negative spike during overcurrent faults
  • LED status indication for Power Good output

Typical applications

  • Routers and Switches, Server standby rails
  • Industrial PC
  • Digital TV

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 68 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance68 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance7.4 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability