IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25821 | Demoboard PMP40260

Universal AC Input to 5V 1.5A USB Type-C™ DFP Output Adapter

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 15 V / 1.5 A
IC revisionA

Description

The PMP40260 is a reference design for USB Type-C™ adapter applications, it can provide 5V 1.5A for the USB Type-C™ device, as well as a legacy device which supports DCP charging protocol. The solution implements a high efficiency primary side controller UCC28704. The system performance is fully tested and it passes conduction EMI test. It also meets COC V5 Tier2 2016 specification with 130 mOhm cable. Combined with the diode rectifier, primary side regulation, commonly used transformer and high integrated type C port controller, low system cost is achived. It also has a compact form factor whose size is 47mmX34mmX15mm.

Features

  • Diode rectifier QR flyback with primary side regulation
  • High 4-point average efficiency above 78% with 130 mOhm cable
  • USB Type-C™ DFP only with DCP supported
  • Compliant with EN55022 Class B conducted and radiated EMI
  • Size 47mm x 15mm

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (DC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 220 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.5 A
Saturation Current @ 10%0.57 A
DC Resistance1.2 Ω
Self Resonant Frequency4.8 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
MountTHT 
–
–
–
–Check availability
SPECWR-USB Type C Connectors, –, 5 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current5 A
–
–
–
–
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Working Voltage48 V (DC)
PackagingTape and Reel 
–Check availability