IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25830-Q1 | Demoboard TPS25830Q1EVM-040

USB Type-C™ and SDP/CDP charge port converter with short to BATT protection and cable compensation

Overview

TopologyBuck Converter
Input voltage6-36 V
Switching frequency400-2200 kHz
Output 15 V / 3.5 A

Description

The TPS2583x-Q1 is a USB Type-C and BC1.2 charging port controller that includes a synchronous DC/DC converter. With cable droop compensation, the VBUS voltage remains constant regardless of load current, ensuring connected portable devices are charged at optimal current and voltage.The TPS2583x-Q1 also integrates short-to-battery protection on VBUS, CC1, CC2, DM_IN and DP_IN pins. These pins can withstand voltage up to 18 V.The TPS25830-Q1 includes high bandwidth analog switches for DP and DM pass-through, while the TPS25831-Q1 includes a thermistor input pin and thermal warning flag for user programmable thermal overload protection

Features

  • AEC-Q100 Qualified for automotive applications:
  • Temperature grade 1: –40°C to +125°C, TA
  • HBM ESD classification level H2
  • CDM ESD classification level C5
  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • Synchronous buck DC/DC regulator
  • Input voltage range: 4.5 V to 36 V
  • Output current: 3.5 A
  • 5.1-V output voltage with ±1% accuracy
  • Current mode control
  • Adjustable frequency: 300 kHz to 2.2 MHz
  • Frequency synchronization to external clock
  • FPWM with spread-spectrum dithering
  • Internal compensation for ease of use
  • Compliant to USB-IF standards
  • USB Type-C Rev 1.3
  • CC logic, VCONN source and discharge
  • USB cable polarity detection (POL)
  • CDP/SDP mode per USB BC1.2
  • Automatic DCP modes (TPS25831-Q1 only)
  • DCP shorted mode and YD/T 1591-2009
  • 2.7-V divider 3 mode
  • 1.2-V mode
  • Optimized for USB power andcommunication
  • User-programmable USB current limit
  • Cable droop compensation up to 1.5 V
  • High bandwidth data switches on DP and DM (TPS25830-Q1 only)
  • NTC input for intelligent thermal management (TPS25831-Q1 only)
  • Integrated protection
  • VBUS Short-to-VBAT protection
  • DP_IN and DM_IN Short-to-VBAT and VBUS
  • CC1 and CC2 Short-to-VBAT protection
  • DP_IN, DM_IN, CCx IEC 61000-4-2 rated
  • ±-8kV contact and ±15-kV air discharge
  • Fault flag reports
  • 32-pin QFN package with wettable flank

Typical applications

  • infotainment, USB media hubs USB charger ports

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
Application
Interface Type
Type
Gender
Pins
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
G(mm)
Color
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWE-XHMI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size8080 
Operating Temperature -40 °C up to +125 °C
Length8.8 mm
Width8.3 mm
Height7.8 mm
Inductance10 µH
Performance Rated Current8.5 A
Saturation Current @ 30%13.5 A
DC Resistance19 mΩ
DC Resistance20.9 mΩ
Self Resonant Frequency17 MHz
MountSMT 
Pins
Rated Current5.8 A
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
Length2.44 mm
PackagingBag 
GenderJumper 
Pins
Rated Current3 A
Working Voltage250 V (AC)
ColorBlue 
Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel 
MountTHR 
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (AC)
Pin length1.9 mm
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
MountTHT 
TypeStraight 
GenderPin Header 
Pins
Rated Current3 A
Working Voltage250 V (AC)
Check availability